powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Igor Shulman

  • 0 likes
  • 227 views
  • 7 pins

created September 16, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Lineare Führungsschiene
es: Raíles lineales
fr: Rail de guidage linéaire
en: Linear guide rail
ru: Линейные направляющие
it: Guida lineare
pl: Szyna prowadząca liniowa

  • 0 likes
  • 0 comments
  • 0 repins
de: FATH
es: FATH
zh: FATH
fr: FATH
en: FATH
cs: FATH
it: FATH
ro: FATH
hu: FATH
nl: FATH
sk: FATH
pl: FATH

  • 0 likes
  • 0 comments
  • 0 repins
de: 90°-Verbinder
es: 90° Connectors
zh: 90° Connectors
fr: Connecteurs à 90°
en: 90° Connectors
cs: 90° Connectors
it: 90° Connectors
ro: 90° Connectors
hu: 90° Connectors
nl: 90° Connectors
sk: 90° Connectors
pl: 90° Connectors

  • 0 likes
  • 0 comments
  • 0 repins
en: 8-Diamond Plank - 18 3/4" Width - Grip Strut Safety Grating

  • 0 likes
  • 0 comments
  • 0 repins
de: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Lager mit Gehäuse - Doppellager mit Sicherungsring, Maß L wählbar - runde Ausführung
zh: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - 轴承座组件 - 双 带扣环 L尺寸选择型-圆型
fr: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Roulements et carters, type à roulement double avec bague de retenue et dimension L spécifiée, type rond
en: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Bearings with Housings - Double Bearings, Retained, L Configurable - Round
ja: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - ベアリングホルダセット - ダブル 止め輪付 L寸指定タイプ - - ラウンドタイプ -
it: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Cuscinetti con supporti - Con cuscinetti doppi e anello di sicurezza, dimensione L specificabile - Rotondi
ko: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - 베어링홀더세트 - 고정링붙이L치수지정타입-라운드

  • 0 likes
  • 0 comments
  • 0 repins
de: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Lager mit Gehäuse - Doppellager mit Sicherungsring, Maß L wählbar - runde Ausführung
zh: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - 轴承座组件 - 双 带扣环 L尺寸选择型-圆型
fr: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Roulements et carters, type à roulement double avec bague de retenue et dimension L spécifiée, type rond
en: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Bearings with Housings - Double Bearings, Retained, L Configurable - Round
ja: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - ベアリングホルダセット - ダブル 止め輪付 L寸指定タイプ - - ラウンドタイプ -
it: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - Cuscinetti con supporti - Con cuscinetti doppi e anello di sicurezza, dimensione L specificabile - Rotondi
ko: BGFRBB, BGFRB, BAFRB, SBAFRB, SBMFRB, SBGFRB - 베어링홀더세트 - 고정링붙이L치수지정타입-라운드

  • 0 likes
  • 0 comments
  • 0 repins
de: Abstandsbolzen Innen-/Außengewinde Stahl
es: Spacer studs Female/male thread, steel
fr: Spacer studs Female/male thread, steel
en: Spacer studs Female/male thread, steel
cs: Spacer studs Female/male thread, steel
it: Spacer studs Female/male thread, steel