powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Andrzej Bednarczyk

  • 0 likes
  • 221 views
  • 6 pins

created May 22, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 933 (ISO 4017) - 8.8 - blank - Sechskantschrauben mit Gewinde bis Kopf, Produktklassen A und B
es: DIN 933 (ISO 4017) - 8.8 - Sin baño - Tornillos hexagonales con rosca entera, categorías de producto A y B
fr: DIN 933 (ISO 4017) - 8.8 - brut - "Vis à tête hexagonale entièrement filetées
en: DIN 933 (ISO 4017) - 8.8 - lumenized - Hexagon set screws with thread to head, product classes A and B
cs: DIN 933 (ISO 4017) - 8.8 - lumenized - Hexagon set screws with thread to head, product classes A and B
it: DIN 933 (ISO 4017) - 8.8 - grezzo - Vite a testa esagonale con filettatura fino alla testa,Prodotto classe A ed B

  • 0 likes
  • 0 comments
  • 0 repins
de: sicherungsbl_din5406 - Sicherungsbleche DIN 5406 für Nutmuttern DIN 981, Material Stahl, Stahl verzinkt und Edelstahl rostfrei
en: sicherungsbl_din5406 - Lockwashers DIN 5406 for Locknuts DIN 981, Material steel, steel zinc-plated and stainless steelq

  • 0 likes
  • 0 comments
  • 0 repins
de: ISO 3601 (DIN 3771) - Kraft-O-Ring
es: ISO 3601 (DIN 3771) - Power o-ring
fr: ISO 3601 (DIN 3771) - Power o-ring
en: ISO 3601 (DIN 3771) - Power o-ring
cs: ISO 3601 (DIN 3771) - Power o-ring
it: ISO 3601 (DIN 3771) - Power o-ring

  • 0 likes
  • 0 comments
  • 0 repins
de: nutmutter_din_981 - Nutmuttern DIN 981, Material Stahl, Stahl verzinkt und Edelstahl rostfrei
en: nutmutter_din_981 - Locknuts DIN 981, Material steel, steel zinc-plated and stainless steel

  • 0 likes
  • 0 comments
  • 0 repins
de: 23800-01 - Rillenkugellager Edelstahl DIN 626
es: 23800-01 - Rodamientos ranurados de bolas de acero inoxidable DIN 626
zh: 23800-01 - 深沟球轴承,不锈钢制,DIN 626
fr: 23800-01 - Roulements à billes rainurés en Inox DIN 626
en: 23800-01 - Deep groove ball bearings stainless steel, DIN 626
pl: 23800-01 - Łożysko kulkowe zwykłe ze stali nierdzewnej DIN 626

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN ≈471 - Sicherungsringe für Wellen
fr: DIN ≈471 - Circlips pour arbres
en: DIN ≈471 - Retaining rings for shafts
nl: DIN ≈471 - Zekeringsringen voor assen