powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Nigel Haines

  • 0 likes
  • 225 views
  • 7 pins

created February 29, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: HSK-M Metr. - Standardkabelverschraubungen
en: HSK-M Metr. - Standard Cable Glands

  • 0 likes
  • 0 comments
  • 0 repins

  • 0 likes
  • 0 comments
  • 0 repins
de: VDL
es: VDL
fr: VDL
en: VDL
it: VDL
nl: VDL

  • 0 likes
  • 0 comments
  • 0 repins
de: FG INOX
es: FG INOX
fr: FG INOX
en: FG INOX
it: FG INOX

  • 0 likes
  • 0 comments
  • 0 repins
de: I.4RBIF_G - Industrieventile Zweiteilige Kugelhähne mit vollem Durchgang Edelstahl 316, beidseitig Innengewinde PN64 NPT oder Gas / BSP
es: I.4RBIF_G - Válvulas industriales Válvulas de bola 2 piezas hembra / hembra paso íntegro 316 PN64 acero inoxidable 316
fr: I.4RBIF_G - Vannes à boisseaux sphériques 2 pièces Femelles / Femelles passage intégral inox 316 PN64 NPT ou Gaz / BSP
en: I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE FULL BORE NP64 Stainless steel 316
it: I.4RBIF_G - Valvole industriali Valvole a sfera 2 pezzi Femmina / Femmina passaggio totale acciaio inossidabile 316 PN64

  • 0 likes
  • 0 comments
  • 0 repins
de: 1.13 - 4-D RADIUS BOGEN 45°
es: 1.13 - 4-D RADIO CURVA 45°
fr: 1.13 - 4-D RAYON COURBE 45°
en: 1.13 - 4-D RADIUS BEND 45°
it: 1.13 - 4-D RAGGIO CURVA 45°
nl: 1.13 - 4-D RADIUS BOCHT 45°

  • 0 likes
  • 0 comments
  • 0 repins
fr: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
en: BENE INOX - Stainless steel valves, pipes and fittings