powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Atanasius Janu

  • 0 likes
  • 643 views
  • 54 pins

created February 28, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnriemenscheibe - Profil HDT, für Taper-Spannbuchsen
en: Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes

  • 0 likes
  • 0 comments
  • 0 repins
en: T Series - without Switch - Tie Rod Type Cylinder
ja: Tシリーズ - スイッチなし - タイロッド式シリンダ

  • 0 likes
  • 0 comments
  • 0 repins
en: JTEKT Corporation(Koyo)
ja: 株式会社ジェイテクト (Koyo)

  • 0 likes
  • 0 comments
  • 0 repins
zh: FA工厂自动化零件
en: fagongchangzidonghua

  • 0 likes
  • 0 comments
  • 0 repins
zh: HGW-CB/HGW-HB - HIWIN直线导轨 HG系列-HGW-CB/HGW-HB 重载型
en: HGW-CB-HB-1 - HIWIN ZHI XIAN DAO GUI HG XI LIE -HGW-CB/HGW-HB ZZX

  • 0 likes
  • 0 comments
  • 0 repins
zh: 一般同步带轮
en: Standard type

  • 0 likes
  • 0 comments
  • 0 repins
zh: General-purpose Pneumatic Cylinders
en: General-purpose Pneumatic Cylinders
ja: 汎用形空気圧シリンダ

  • 0 likes
  • 0 comments
  • 0 repins
en: NTN Corporation
ja: NTN株式会社

  • 0 likes
  • 0 comments
  • 0 repins
zh: S8M
en: S8M

  • 0 likes
  • 0 comments
  • 0 repins
zh: S8M-A - 同步带轮
en: S8M-A - Timing pulleys

  • 0 likes
  • 0 comments
  • 0 repins
de: BTK-V Standard-Kugelgewindetrieb ohne Vorspannung
zh: 无预压式BTK-V型
en: Non-Preloaded Type BTK-V
ja: 無予圧タイプ BTK-V形
ko: 무예압 타입 BTK-V형

  • 1 like
  • 0 comments
  • 0 repins
en: Spiral Bevel Gears (MBSA)
ja: 完成まがりばかさ歯車 (MBSA)

  • 0 likes
  • 0 comments
  • 0 repins
de: Typ DP ohne Flansch
zh: 无法兰式DP型
en: Type DP Without Flange
ja: フランジ無しタイプ DP形
ko: 플랜지 없음 타입 DP형

  • 0 likes
  • 0 comments
  • 0 repins
fr: Accouplements de transmission
en: Transmission couplings

  • 0 likes
  • 0 comments
  • 0 repins
fr: Guidage en rotation
en: Rotary motion

  • 0 likes
  • 0 comments
  • 0 repins
fr: Transmission de puissance
en: Power transmission parts

  • 0 likes
  • 0 comments
  • 0 repins
fr: HPC
en: HPC

  • 0 likes
  • 0 comments
  • 0 repins
zh: 滑轮
en: Pulley & Sheaves
ja: プーリー

  • 0 likes
  • 0 comments
  • 0 repins
zh: NBK (锅屋百迪株式会社)
en: NBK (Nabeya Bi-tech Kaisha)
ja: NBK (鍋屋バイテック会社)

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnriemenscheiben - Keilriemenscheiben
en: Pulleys

  • 1 like
  • 0 comments
  • 0 repins
de: 3-Spoke Hand Wheels with Side Handle
en: 3-Spoke Hand Wheels with Side Handle

  • 0 likes
  • 0 comments
  • 0 repins
en: IEC AC Motors, Three Phase, C-Face

  • 0 likes
  • 0 comments
  • 0 repins
en: CAST IRON OMT1-IE3 90S2 1,5kW 230400V 50Hz B31416

  • 0 likes
  • 0 comments
  • 0 repins
de: System Components
en: System Components

  • 0 likes
  • 0 comments
  • 0 repins
en: Steel & Tube

  • 0 likes
  • 0 comments
  • 0 repins
en: JIS
ja: JIS

  • 0 likes
  • 0 comments
  • 0 repins
en: Gearmotor
ja: ギアモータ

  • 0 likes
  • 0 comments
  • 0 repins
en: Sumitomo Heavy Industries, Ltd. PTC Group
ja: 住友重機械工業株式会社 PTC事業部

  • 0 likes
  • 0 comments
  • 0 repins
zh: KANA 片山传动(常州)有限公司
en: KANA (Katayama Chain)
ja: KANA (片山チエン株式会社)

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
de: Flange Type SSR-XSB
zh: Flange Type SSR-XSB
en: Flange Type SSR-XSB
ja: フランジタイプ SSR-XSB形
ko: Flange Type SSR-XSB

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC
es: SMC
fr: SMC
en: SMC
it: SMC

  • 0 likes
  • 0 comments
  • 0 repins
en: Hidraulic cylinders
ja: 油圧シリンダ

  • 0 likes
  • 0 comments
  • 0 repins
en: NISSEI Corporation
ja: 株式会社ニッセイ

  • 0 likes
  • 0 comments
  • 0 repins
de: Kugelbuchse
zh: 直线滚珠衬套
en: Linear Bush
ja: リニアブッシュ
ko: 리니어부쉬

  • 0 likes
  • 0 comments
  • 0 repins
zh: FYH株式会社
en: FYH INC.
ja: FYH株式会社

  • 0 likes
  • 0 comments
  • 0 repins
en: SKF

  • 0 likes
  • 0 comments
  • 0 repins
en: KHK KOHARA GEAR
ja: 小原歯車工業株式会社

  • 0 likes
  • 0 comments
  • 0 repins
zh: 液压缸
en: Hydraulic cylinder
ja: 油圧シリンダ

  • 0 likes
  • 0 comments
  • 0 repins
en: Cam Followers
ja: カムフォロア

  • 0 likes
  • 0 comments
  • 0 repins
en: IKO (NIPPON THOMPSON CO.,LTD)
ja: IKO (日本トムソン株式会社)

  • 0 likes
  • 0 comments
  • 0 repins
en: Inner Rings
ja: 内輪

  • 0 likes
  • 0 comments
  • 0 repins
zh: 带开关SCA2-D - 双作用,双活塞杆型
en: With switch SCA2-D - Double acting, double rod type
ja: スイッチ付 SCA2-D - 複動, 両ロッド タイプ

  • 0 likes
  • 0 comments
  • 0 repins
de: Flanschtyp - Schwerlasttyp HSR-A
zh: 法兰式-重负荷型HSR-A型
en: Flange Type - Heavy Load HSR-A
ja: フランジタイプ-重荷重形 HSR-A形
ko: 플랜지 타입-중하중형 HSR-A형

  • 0 likes
  • 0 comments
  • 0 repins
de: MGP-Z Kompaktzylinder mit Führung
es: MGP-Z Cilindros compactos con guías (mas variaciones)
fr: MGP-Z table guidée compacte
en: MGP-Z Compact Guide Cylinder
it: MGP-Z Cilindro compatto guidato

  • 0 likes
  • 0 comments
  • 0 repins
de: SMC D-B3 - Heat Resistant Reed Switch
es: SMC D-B3 - Heat Resistant Reed Switch
fr: SMC D-B3 - Heat Resistant Reed Switch
en: SMC D-B3 - Heat Resistant Reed Switch
it: SMC D-B3 - Heat Resistant Reed Switch

  • 1 like
  • 0 comments
  • 0 repins
zh: 追加工产品
en: Un-finished sprocket (Steel)
ja: 追加工品

  • 0 likes
  • 0 comments
  • 0 repins
de: Misumi - Metric
zh: 公制
fr: Metric
en: metric
ja: メトリック
it: Metric
ko: 誘명꽣

  • 0 likes
  • 0 comments
  • 0 repins
en: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
ja: 株式会社椿本チエイン つばきトップチェーン

  • 0 likes
  • 0 comments
  • 0 repins
de: Quadratischer Flanschtyp LMK
zh: 方形法兰式LMK型
en: Rectangular Flange Type LMK
ja: 角形フランジタイプ LMK形
ko: 각형 플랜지 타입 LMK형

Load more pins