powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ashraf Koutb

  • 0 likes
  • 187 views
  • 5 pins

created February 14, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 530 - Rändelmuttern
en: GN 530 - Knurled nuts

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 529.5 - Rändelschrauben
en: GN 529.5 - Knurled Screws

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 590 - Rändelmuttern, Form D, mit Gewinde-Durchloch
en: GN 590 - Knurled nuts, Type D, with threaded through bore

  • 0 likes
  • 0 comments
  • 0 repins
de: krf_1_1-4x3-4 - Kettenräder KRF, Verzahnung gehärtet, ISO 20 B-1, Teilung 1 1/4 x 3/4"
en: krf_1_1-4x3-4 - Sprockets KRF, Teeth Hardened, ISO 20 B-1, Pitch 1 3/4 x 3/4"

  • 0 likes
  • 0 comments
  • 0 repins
de: krf_1_1-4x3-4 - Kettenräder KRF, Verzahnung gehärtet, ISO 20 B-1, Teilung 1 1/4 x 3/4"
en: krf_1_1-4x3-4 - Sprockets KRF, Teeth Hardened, ISO 20 B-1, Pitch 1 3/4 x 3/4"