powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ yriuy ivanov

  • 0 likes
  • 146 views
  • 9 pins

created February 10, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Räder und Rollen
es: Ruedas
zh: 脚轮和滚轮
tr: Çarklar ve tekerler
en: Castors and Wheels
ru: Ролики и колеса
cs: Pojezdová kola
pl: Koła i zestawy kołowe

  • 0 likes
  • 0 comments
  • 0 repins
de: GN 324 - Handräder,schwarz, kunststoffbeschichtet, ohne Nabennut, Form R, mit drehbarem Griff
es: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
zh: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
tr: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
en: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
ru: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
cs: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
pl: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle

  • 0 likes
  • 0 comments
  • 0 repins
zh: Door hinge
en: Door hinge

  • 0 likes
  • 0 comments
  • 0 repins
en: Spring - Pad - Drop Bolts

  • 0 likes
  • 0 comments
  • 0 repins
en: Lashing Rings

  • 0 likes
  • 0 comments
  • 0 repins
de: Schnappverschluss offen Edelstahl
en: Stainless steel closing system - Adjustable

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnräder - Zahnstangen - Kegelräder
es: Engranajes de Módulo
fr: Gears
en: Gears
it: Ingranaggi a Modulo

  • 0 likes
  • 0 comments
  • 0 repins
de: Flanschlager
en: Flange bearings

  • 0 likes
  • 0 comments
  • 0 repins
de: Blickle
en: Blickle