powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ J W

  • 0 likes
  • 169 views
  • 17 pins

created February 6, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: WN 5176-033 - Drahtseilklemme TYP 2
es: WN 5176-033 - Rope cramp type 2
fr: WN 5176-033 - Rope cramp type 2
en: WN 5176-033 - Rope cramp type 2
cs: WN 5176-033 - Rope cramp type 2
it: WN 5176-033 - Rope cramp type 2

  • 1 like
  • 0 comments
  • 0 repins
de: V.4MOUSS - DECKAUSRÜSTUNG, SCHLIEBEN SCHNAPPSCHÄKEL MIT SCHRAUBVERSCHLUSS EDELSTAHL A4 / S.S. 316
es: V.4MOUSS - Accesorios para náutica, cierres MOSQUETONES con cierres de rosca acero INOX. 316 / S.S. 316
fr: V.4MOUSS - Accastillage, Mousqueton pompier avec vis de sécurité Inox A4 / S.S 316
en: V.4MOUSS - Marine hardware, closing fittings SPRING HOOK WITH LOCK NUT Inox A4 / S.S 316
it: V.4MOUSS - Accessori per la nautica MOSCHETTONI con chiusura a vite acciaio inossidabile A4 / S.S. 316

  • 1 like
  • 0 comments
  • 0 repins
de: V.ACCAMP - DECKAUSRÜSTUNG, SCHLIEBEN SCHNAPPSCHÄKEL EDELSTAHL A4 / S.S. 316
es: V.ACCAMP - Accessori per la nautica MOSCHETTONI acciaio inossidabile A4 / S.S. 316
fr: V.ACCAMP - Accastillage, Mousquetons Inox A4 / S.S 316
en: V.ACCAMP - Marine hardware, closing fittings SPRING HOOKS Inox A4 / S.S 316
it: V.ACCAMP - Accesorios para náutica, cierres MOSQUETONES acero INOX. 316 / S.S. 316

  • 1 like
  • 0 comments
  • 0 repins
de: Karabinerhaken
es: Snap hook
zh: Snap hook
fr: Mousqueton
en: Snap hook
cs: Snap hook
it: Snap hook
ro: Snap hook
hu: Snap hook
nl: Snap hook
sk: Snap hook
pl: Snap hook

  • 1 like
  • 0 comments
  • 0 repins
de: Gebogener Deckenhaken metrisch
es: Curved ceiling hook, metric thread
fr: Curved ceiling hook, metric thread
en: Curved ceiling hook, metric thread
cs: Curved ceiling hook, metric thread
it: Curved ceiling hook, metric thread

  • 0 likes
  • 0 comments
  • 0 repins
en: ROC-8346-013 - Eye Bolt - Bent Eye Bolt

  • 0 likes
  • 0 comments
  • 0 repins
de: oesenschraube.prj - Ösenschraube
es: oesenschraube.prj - Eyelet screw
fr: oesenschraube.prj - Eyelet screw
en: oesenschraube.prj - Eyelet screw
cs: oesenschraube.prj - Eyelet screw
it: oesenschraube.prj - Eyelet screw

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 914 - Klappsplinten (~DIN 11023), verzinkt-gelb
fr: BN 914 - Linch pins (~DIN 11023), zinc plated yellow
en: BN 914 - Linch pins (~DIN 11023), zinc plated yellow

  • 0 likes
  • 0 comments
  • 0 repins
de: Gebogener Deckenhaken Holzgewinde
es: Curved ceiling hook, wooden thread
fr: Curved ceiling hook, wooden thread
en: Curved ceiling hook, wooden thread
cs: Curved ceiling hook, wooden thread
it: Curved ceiling hook, wooden thread

  • 0 likes
  • 0 comments
  • 0 repins
de: V.4EAA - DECKAUSRÜSTUNG, SCHLIEBEN WIRBEL MIT 2 RINGEN EDELSTAHL A4 / S.S. 316
es: V.4EAA - Accesorios para náutica, cierres ESLABONES GIRATORIOS CON 2 ANILLOS acero INOX. 316 / S.S. 316
fr: V.4EAA - Accastillage, Emérillons à 2 anneaux Inox A4 / S.S 316
en: V.4EAA - Marine hardware, closing fittings EYE / EYE SWIVELS Inox A4 / S.S 316
it: V.4EAA - Accessori per la nautica GIRELLE OCCHIO-OCCHIO acciaio inossidabile A4 / S.S. 316

  • 0 likes
  • 0 comments
  • 0 repins
de: WN 5176-014 - Spannschloss, Form C: Haken/Auge
es: WN 5176-014 - Turnbuckle, shape C: hook/eye
fr: WN 5176-014 - Turnbuckle, shape C: hook/eye
en: WN 5176-014 - Turnbuckle, shape C: hook/eye
cs: WN 5176-014 - Turnbuckle, shape C: hook/eye
it: WN 5176-014 - Turnbuckle, shape C: hook/eye

  • 0 likes
  • 0 comments
  • 0 repins
de: ringmutter_din582_stvz - Ringmuttern DIN 582, Material Stahl C15E verzinkt , geschmiedete Ausführung
en: ringmutter_din582_stvz - Lifting Eye Nuts DIN 582 (Ring Nuts), Materiaol Steel C15E zinc-plated, forged version

  • 0 likes
  • 0 comments
  • 0 repins
de: 07337 - Federstecker ähnlich DIN 11024
es: 07337 - Pasadores elásticos similares a DIN 11024
zh: 07337 - 弹簧插头 类似 DIN 11024
fr: 07337 - Goupille beta similaire à DIN 11024
en: 07337 - R-clips similar to DIN 11024

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 580 ST - Ringschrauben, Stahl
en: DIN 580 ST - Liftig eye bolts, Steel

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 741 - Drahtseilklemme
es: DIN 741 - Wire cable clamp
fr: DIN 741 - Wire cable clamp
en: DIN 741 - Wire cable clamp
cs: DIN 741 - Wire cable clamp
it: DIN 741 - Wire cable clamp

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 299 - Kauschen für Faserseile (DIN 6899 BF), verzinkt-blau
fr: BN 299 - Wire rope thimbles for non-metallic ropes (DIN 6899 BF), zinc plated blue
en: BN 299 - Wire rope thimbles for non-metallic ropes (DIN 6899 BF), zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
de: schaekel_geschweift_a4.prj - Schäkel geschweift
es: schaekel_geschweift_a4.prj - Shackle curved
fr: schaekel_geschweift_a4.prj - Shackle curved
en: schaekel_geschweift_a4.prj - Shackle curved
cs: schaekel_geschweift_a4.prj - Shackle curved
it: schaekel_geschweift_a4.prj - Shackle curved