powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Ruslan Z

  • 0 likes
  • 390 views
  • 13 pins

created January 16, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: BPS 2410 Ball valve in stainless steel. 2-pcs body. Female thread. PN 64

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 8765 - Schlauchbriden für hohen Druck (MIKALOR SUPRA), W4, INOX A2 W4
fr: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4
en: BN 8765 - Hose clamps for high pressure (MIKALOR SUPRA), W4, stainless steel A2 W4

  • 0 likes
  • 0 comments
  • 0 repins
en: 30 Series - 3-Piece Full Port Ball Valve

  • 0 likes
  • 0 comments
  • 0 repins
de: Lechler
zh: Lechler
en: Lechler
ru: Lechler

  • 0 likes
  • 0 comments
  • 0 repins
de: Camozzi
es: Camozzi
zh: Camozzi
fr: Camozzi
en: Camozzi
ru: Camozzi
cs: Camozzi
it: Camozzi

  • 0 likes
  • 0 comments
  • 0 repins
sl: QH - Kroglična pipa
pt: QH - válvula de esfera
fr: QH - robinet à boisseau sphérique
ru: QH - Шаровой кран
ja: QH - ボールバルブ
it: QH - valvola a sfera
ko: QH - 볼 밸브
sk: QH - Guľový ventil
de: QH - Kugelhahn
es: QH - válvula de bola
zh: QH - 球阀
tr: QH - Küresel vana
en: QH - ball valve
hu: QH - gömbcsap
pl: QH - Zawór kulowy

  • 0 likes
  • 0 comments
  • 0 repins
en: BA 450 - Ball Valves

  • 0 likes
  • 0 comments
  • 0 repins
fr: 03 - Brides inox
en: 03 - Stainless steel flanges

  • 0 likes
  • 0 comments
  • 0 repins
zh: GB/T 9114-2000 PN6 RF - 突面带颈螺纹钢制管法兰
en: GB/T 9114-2000 PN6 RF - Hubbed screwed steel pipe flanges with raised face

  • 0 likes
  • 0 comments
  • 0 repins
de: 2301-DIN - 2/2-Wege-Geradsitz-Regelventil mit Edelstahl-Design DIN 11850
es: 2301-DIN - 2/2-way Globe Control Valve with stainless steel design DIN 11850
fr: 2301-DIN - Vanne de régulation pneumatique à siège droit 2 voies ELEMENT
en: 2301-DIN - 2/2-way Globe Control Valve with stainless steel design DIN 11850

  • 0 likes
  • 0 comments
  • 0 repins
de: Absperrventile
es: Globe valves
pt: Globe valves
zh: Globe valves
tr: Globe valves
fr: Robinets à soupape
en: Globe valves
ru: Globe valves
cs: Globe valves
it: Globe valves
nl: Globe valves
pl: Globe valves

  • 0 likes
  • 0 comments
  • 0 repins
es: Union completo DIN11851-1
fr: Raccord complet DIN11851-1
en: Complete fitting DIN11851-1

  • 0 likes
  • 0 comments
  • 0 repins
de: Alfa Laval
en: Alfa Laval