powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Faisal Noori

  • 0 likes
  • 364 views
  • 11 pins

created January 13, 2020 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
es: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
fr: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
en: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
it: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304

  • 0 likes
  • 0 comments
  • 0 repins
de: B2CMP - 31MP - Bend 90-Flange two ends
en: B2CMP - 31MP - Bend 90-Flange two ends

  • 1 like
  • 0 comments
  • 0 repins
de: BN 950 - Schlauchbriden mit Schneckentrieb für mittleren Druck (DIN 3017; MIKALOR ASFA-S), W4, INOX A2 W4
fr: BN 950 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-S), W4, stainless steel A2 W4
en: BN 950 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-S), W4, stainless steel A2 W4

  • 0 likes
  • 0 comments
  • 0 repins
de: Trelleborg
en: Trelleborg

  • 0 likes
  • 0 comments
  • 0 repins
fr: 01 - Accessoires de tuyauterie filetés
en: 01 - Threaded pipe fittings

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 20565 - Schlauchbriden mitSchneckentrieb für mittleren Druck (DIN 3017; MIKALOR ASFA-S), W1, verzinkt
fr: BN 20565 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-S), W1, zinc plated
en: BN 20565 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-S), W1, zinc plated

  • 0 likes
  • 0 comments
  • 0 repins
de: SAE Vollflansche
en: SAE 4 bolt flanges

  • 0 likes
  • 0 comments
  • 0 repins
de: LARGA Schlaucharmaturen / 60° BSP Adapter
es: LARGA Hose Couplings / 60° BSP Adapter
zh: LARGA Hose Couplings / 60° BSP Adapter
fr: LARGA Hose Couplings / 60° BSP Adapter
en: LARGA Hose Couplings / 60° BSP Adapter
ru: LARGA Hose Couplings / 60° BSP Adapter
it: LARGA Hose Couplings / 60° BSP Adapter

  • 0 likes
  • 0 comments
  • 0 repins
de: Einschraubstutzen mit Schaft
es: Cuerpos para roscar con vástago
en: Male adaptor standpipe connectors

  • 0 likes
  • 0 comments
  • 0 repins
de: Profilring-Rohrverschraubungen
fr: Raccords a bague profilee pour tubes
en: Profile ring tube fittings

  • 0 likes
  • 0 comments
  • 0 repins
de: Einstellbare Winkel-Verschraubung
fr: Equerre orientable
en: Adjustable male stud elbow