powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Fabio Giorgi

  • 0 likes
  • 596 views
  • 13 pins

created December 12, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: HC5FW 800-S

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 20395 - Presskabelschuhe, Normalausführung mit Sichtloch (BM), Kupfer, verzinnt
fr: BN 20395 - Compression cable lugs, Standard type with inspection hole (BM), copper, tin-plated
en: BN 20395 - Compression cable lugs, Standard type with inspection hole (BM), copper, tin-plated

  • 0 likes
  • 0 comments
  • 0 repins
de: PHK/PMK/PHM Distanzplatte - für Baureihe HK
es: PHK/PMK/PHM Spacer plate - for HK
zh: PHK/PMK/PHM Spacer plate - for HK
fr: PHK/PMK/PHM Spacer plate - for HK
en: PHK/PMK/PHM Spacer plate - for HK
it: PHK/PMK/PHM Spacer plate - for HK
ko: PHK/PMK/PHM Spacer plate - for HK
sk: PHK/PMK/PHM Spacer plate - for HK
pl: PHK/PMK/PHM Spacer plate - for HK

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 818 - Sicherungsringe für Wellen Regelausführung (DIN 471), schwarz
fr: BN 818 - Retaining rings for shafts standard design (DIN 471), black
en: BN 818 - Retaining rings for shafts standard design (DIN 471), black

  • 0 likes
  • 0 comments
  • 0 repins
de: Bossard Catalog
fr: Bossard Catalog
en: Bossard Catalog

  • 0 likes
  • 0 comments
  • 0 repins
zh: Caliper
en: Caliper

  • 0 likes
  • 0 comments
  • 0 repins
zh: Tools
en: Tools

  • 0 likes
  • 0 comments
  • 0 repins
de: LG - Führungswagen in Flanschausführung
fr: LG - Chariot avec brides
en: LG - with carriages with flange

  • 0 likes
  • 0 comments
  • 0 repins
de: Linearführungen
fr: Guidages linéaires
en: Linear guides

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 781 - Fächerscheiben Form A aussengezahnt (DIN 6798 A), verzinkt-blau
fr: BN 781 - Serrated lock washers type A, external serrations (DIN 6798 A), zinc plated blue
en: BN 781 - Serrated lock washers type A, external serrations (DIN 6798 A), zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 644 - Flügelmuttern gepresst (~UNI 5448 A), INOX A2
fr: BN 644 - Wing nuts cold formed (~UNI 5448 A), stainless steel A2
en: BN 644 - Wing nuts cold formed (~UNI 5448 A), stainless steel A2

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 3 - Zylinderschrauben mit Innensechskant, ohne Schaft (DIN 912, ISO 4762), 8.8, verzinkt-blau
fr: BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), 8.8, zinc plated blue
en: BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), 8.8, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
de: Blindverschlüsse, IP67, IP69K
en: Blanking plugs, IP67, IP69K