powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Александр Гаврилов

  • 0 likes
  • 78 views
  • 17 pins

created December 11, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: BPR_A_F_B - Bushings

  • 0 likes
  • 0 comments
  • 0 repins
en: SKF

  • 0 likes
  • 0 comments
  • 0 repins
en: KIPP USA

  • 0 likes
  • 0 comments
  • 0 repins
fr: CATALOGUE GÉNÉRAL
en: GENERAL CATALOGUE
it: CATALOGO GENERALE

  • 0 likes
  • 0 comments
  • 0 repins
fr: EMILE MAURIN - Eléments Standard Mécaniques

  • 0 likes
  • 0 comments
  • 0 repins
fr: MICHAUD CHAILLY - Direct Transmission

  • 0 likes
  • 0 comments
  • 0 repins
de: FG INOX
es: FG INOX
fr: FG INOX
en: FG INOX
it: FG INOX

  • 0 likes
  • 0 comments
  • 0 repins
de: Bürkert
es: Buerkert
fr: Buerkert
en: Buerkert

  • 0 likes
  • 0 comments
  • 0 repins
en: SEKISUI
ja: 積水化学工業株式会社

  • 0 likes
  • 0 comments
  • 0 repins
de: Rohrschellen und Zubehoer
es: Abrazaderas y accesorios
pt: Pipe Clamps and Accessories
fr: Colliers & accessoires
en: Pipe Clamps and Accessories
ru: Pipe Clamps and Accessories
it: Pipe Clamps and Accessories
pl: Obejmy i elementy ??cz?ce

  • 0 likes
  • 0 comments
  • 0 repins
de: Würth
es: Wuerth
fr: Wuerth
en: Wuerth
cs: Wuerth
it: Wuerth

  • 0 likes
  • 0 comments
  • 0 repins
de: Hoka
fr: Hoka
en: Hoka

  • 0 likes
  • 0 comments
  • 0 repins
de: T-Stück 90° reduziert - HoKa T-Stück mit Muffe 90°reduziert
fr: Tés de dérivation avec manchons à 90° - HoKa Tés de dérivation avec manchons à 90°
en: 90° branch outlet with sockets - HoKa 90° branch outlet with sockets

  • 0 likes
  • 0 comments
  • 0 repins
de: Misumi - Metric
zh: 公制
fr: Metric
en: metric
ja: メトリック
it: Metric
ko: 誘명꽣

  • 0 likes
  • 0 comments
  • 0 repins
fr: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
en: BENE INOX - Stainless steel valves, pipes and fittings

  • 0 likes
  • 0 comments
  • 0 repins
de: BOA-H MAT_E - Wartungsfreundliche Stellventile
es: BOA-H MAT_E - Service-friendly control valve
pt: BOA-H MAT_E - Service-friendly control valve
zh: BOA-H MAT_E - Service-friendly control valve
tr: BOA-H MAT_E - Service-friendly control valve
fr: BOA-H MAT_E - Robinet de régulation facilitant la maintenance
en: BOA-H MAT_E - Service-friendly control valve
ru: BOA-H MAT_E - Service-friendly control valve
cs: BOA-H MAT_E - Service-friendly control valve
it: BOA-H MAT_E - Service-friendly control valve
nl: BOA-H MAT_E - Service-friendly control valve
pl: BOA-H MAT_E - Service-friendly control valve

  • 0 likes
  • 0 comments
  • 0 repins
en: Ball Valve Type 21 Electric actuated Type T, Flanged End
ja: ボールバルブ21型 電動式T型, フランジ形