powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Csilleri Zoltan

  • 0 likes
  • 143 views
  • 1 pin

created September 6, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: TTPA__T10150, TTPA__10200, TTPA__10250, TTPA__10300, TTPA__10400, TTPA__T10500, TTPB__T10150, TTPB__10200, TTPB__10250, TTPB__10300, TTPB__10400, TTPB__T10500, TTPK__T10150, TTPK__10200, TTPK__10250, TTPK__10300, TTPK__10400, TTPK__T10500, TTPN__T10150,TTPN__10200, TTPN__10250, TTPN__10300, TTPN__10400, TTPN__T10500 - TTPT__T10150, TTPT__10200, TTPT__10250, TTPT__10300, TTPT__10400, TTPT__T10500, TTPM__T10150, TTPM__10200, TTPM__10250, TTPM__10300, TTPM__10400, TTPM__T10500, TTPP__T10150, TTPP__10200, TTPP__10250, TTPP__10300, TTPP__10400, TTPP__T10500 - Timing Pulleys T10 Type
zh: TTPA__T10150, TTPA__10200, TTPA__10250, TTPA__10300, TTPA__10400, TTPA__T10500, TTPB__T10150, TTPB__10200, TTPB__10250, TTPB__10300, TTPB__10400, TTPB__T10500, TTPK__T10150, TTPK__10200, TTPK__10250, TTPK__10300, TTPK__10400, TTPK__T10500, TTPN__T10150,TTPN__10200, TTPN__10250, TTPN__10300, TTPN__10400, TTPN__T10500 - TTPT__T10150, TTPT__10200, TTPT__10250, TTPT__10300, TTPT__10400, TTPT__T10500, TTPM__T10150, TTPM__10200, TTPM__10250, TTPM__10300, TTPM__10400, TTPM__T10500, TTPP__T10150, TTPP__10200, TTPP__10250, TTPP__10300, TTPP__10400, TTPP__T10500 - 同步带轮 T10型
fr: TTPA__T10150, TTPA__10200, TTPA__10250, TTPA__10300, TTPA__10400, TTPA__T10500, TTPB__T10150, TTPB__10200, TTPB__10250, TTPB__10300, TTPB__10400, TTPB__T10500, TTPK__T10150, TTPK__10200, TTPK__10250, TTPK__10300, TTPK__10400, TTPK__T10500, TTPN__T10150,TTPN__10200, TTPN__10250, TTPN__10300, TTPN__10400, TTPN__T10500 - TTPT__T10150, TTPT__10200, TTPT__10250, TTPT__10300, TTPT__10400, TTPT__T10500, TTPM__T10150, TTPM__10200, TTPM__10250, TTPM__10300, TTPM__10400, TTPM__T10500, TTPP__T10150, TTPP__10200, TTPP__10250, TTPP__10300, TTPP__10400, TTPP__T10500 - Timing Pulleys T10 Type
en: TTPA__T10150, TTPA__10200, TTPA__10250, TTPA__10300, TTPA__10400, TTPA__T10500, TTPB__T10150, TTPB__10200, TTPB__10250, TTPB__10300, TTPB__10400, TTPB__T10500, TTPK__T10150, TTPK__10200, TTPK__10250, TTPK__10300, TTPK__10400, TTPK__T10500, TTPN__T10150,TTPN__10200, TTPN__10250, TTPN__10300, TTPN__10400, TTPN__T10500 - TTPT__T10150, TTPT__10200, TTPT__10250, TTPT__10300, TTPT__10400, TTPT__T10500, TTPM__T10150, TTPM__10200, TTPM__10250, TTPM__10300, TTPM__10400, TTPM__T10500, TTPP__T10150, TTPP__10200, TTPP__10250, TTPP__10300, TTPP__10400, TTPP__T10500 - Timing Pulleys T10 Type
ja: TTPA__T10150, TTPA__10200, TTPA__10250, TTPA__10300, TTPA__10400, TTPA__T10500, TTPB__T10150, TTPB__10200, TTPB__10250, TTPB__10300, TTPB__10400, TTPB__T10500, TTPK__T10150, TTPK__10200, TTPK__10250, TTPK__10300, TTPK__10400, TTPK__T10500, TTPN__T10150,TTPN__10200, TTPN__10250, TTPN__10300, TTPN__10400, TTPN__T10500 - TTPT__T10150, TTPT__10200, TTPT__10250, TTPT__10300, TTPT__10400, TTPT__T10500, TTPM__T10150, TTPM__10200, TTPM__10250, TTPM__10300, TTPM__10400, TTPM__T10500, TTPP__T10150, TTPP__10200, TTPP__10250, TTPP__10300, TTPP__10400, TTPP__T10500 - タイミングプーリ T10タイプ
it: TTPA__T10150, TTPA__10200, TTPA__10250, TTPA__10300, TTPA__10400, TTPA__T10500, TTPB__T10150, TTPB__10200, TTPB__10250, TTPB__10300, TTPB__10400, TTPB__T10500, TTPK__T10150, TTPK__10200, TTPK__10250, TTPK__10300, TTPK__10400, TTPK__T10500, TTPN__T10150,TTPN__10200, TTPN__10250, TTPN__10300, TTPN__10400, TTPN__T10500 - TTPT__T10150, TTPT__10200, TTPT__10250, TTPT__10300, TTPT__10400, TTPT__T10500, TTPM__T10150, TTPM__10200, TTPM__10250, TTPM__10300, TTPM__10400, TTPM__T10500, TTPP__T10150, TTPP__10200, TTPP__10250, TTPP__10300, TTPP__10400, TTPP__T10500 - Timing Pulleys T10 Type
ko: TTPA__T10150, TTPA__10200, TTPA__10250, TTPA__10300, TTPA__10400, TTPA__T10500, TTPB__T10150, TTPB__10200, TTPB__10250, TTPB__10300, TTPB__10400, TTPB__T10500, TTPK__T10150, TTPK__10200, TTPK__10250, TTPK__10300, TTPK__10400, TTPK__T10500, TTPN__T10150,TTPN__10200, TTPN__10250, TTPN__10300, TTPN__10400, TTPN__T10500 - TTPT__T10150, TTPT__10200, TTPT__10250, TTPT__10300, TTPT__10400, TTPT__T10500, TTPM__T10150, TTPM__10200, TTPM__10250, TTPM__10300, TTPM__10400, TTPM__T10500, TTPP__T10150, TTPP__10200, TTPP__10250, TTPP__10300, TTPP__10400, TTPP__T10500-타이밍풀리 T10타입