powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ TURGUT TURGUT

  • 0 likes
  • 125 views
  • 3 pins

created Aug 2 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Pressfassungen
es: Swaged Ferrules
zh: Swaged Ferrules
fr: Swaged Ferrules
en: Swaged Ferrules
ru: Swaged Ferrules
it: Ghiere

  • 0 likes
  • 0 comments
  • 0 repins
de: PF 11 SKIVE - Pressfassungen; Pressfassung für SAE 100/R1A/R1AT EN 853 1ST / 1SN EN 857 1SC / 2SC Schlauch
es: PF 11 SKIVE - Swage Ferules; Swaged ferrule for SAE 100/R1A/R1AT EN 853 1ST / 1SN EN 857 1SC / 2SC hose
zh: PF 11 SKIVE - Swage Ferules; Swaged ferrule for SAE 100/R1A/R1AT EN 853 1ST / 1SN EN 857 1SC / 2SC hose
fr: PF 11 SKIVE - Swage Ferules; Swaged ferrule for SAE 100/R1A/R1AT EN 853 1ST / 1SN EN 857 1SC / 2SC hose
en: PF 11 SKIVE - Swage Ferules; Swaged ferrule for SAE 100/R1A/R1AT EN 853 1ST / 1SN EN 857 1SC / 2SC hose
ru: PF 11 SKIVE - Swage Ferules; Swaged ferrule for SAE 100/R1A/R1AT EN 853 1ST / 1SN EN 857 1SC / 2SC hose
it: PF 11 SKIVE - Ghiere a pressare; Ghiera per tubo SAE 100 R1A/R1AT EN 853 1ST / 1SN EN 857 1SC / 2SC

  • 1 like
  • 0 comments
  • 0 repins
de: LARGA Schlaucharmaturen / 60° BSP Adapter
es: LARGA Hose Couplings / 60° BSP Adapter
zh: LARGA Hose Couplings / 60° BSP Adapter
fr: LARGA Hose Couplings / 60° BSP Adapter
en: LARGA Hose Couplings / 60° BSP Adapter
ru: LARGA Hose Couplings / 60° BSP Adapter
it: LARGA Hose Couplings / 60° BSP Adapter