powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ josmell huaman alva

  • 0 likes
  • 373 views
  • 16 pins

created July 15, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Spraying Systems
es: Spraying Systems
pt: Spraying Systems
fr: Spraying Systems
en: Spraying Systems
ru: Spraying Systems
ja: Spraying Systems
zh_TW: 斯普瑞喷雾系统公司
it: Spraying Systems
ko: Spraying Systems

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63414 - Ferrule clamp SMS à souder - Ra≤0.8µm - Inox 316 L
en: Model 63414 - SMS ferrule to weld - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
de: I.CFF_G - Verschraubungen und Zubehör ISO Bögen 90° mit beidseitigem Innengewinde Edelstahl 316
es: I.CFF_G - Racores y accesorios roscados ISO Codos 90° hembra / hembra acero inoxidable 316
fr: I.CFF_G - Coudes 90° filetés ISO femelles / femelles Inox 316
en: I.CFF_G - ISO Threaded unions and accessories 90° Elbows FEMALE / FEMALE Stainless steel 316
it: I.CFF_G - Raccordi e accessori filettati ISO Gomiti 90° 90° femmina / femmina acciaio inossidabile 316

  • 0 likes
  • 0 comments
  • 0 repins
de: Kettenräder für Förderrollenketten Teilung 50 Rolle 25 - Kettenräder für Förderrollenketten
es: Piñones para cadenas de transporte PASO 50 RODILLO 25 - Piñones para cadenas de transporte
fr: Pignons pour chaines de manutention Pas de 50 Rouleaux de 25 - Pignons pour chaines de manutention
en: Sprockets for conveyor chains PASSO 50 RULLO 25 - Sprockets for conveyor chains
it: Pignoni per catene transporto PASSO 50 RULLO 25 - Pignoni per catene transporto

  • 0 likes
  • 0 comments
  • 0 repins
de: Rhein-Nadel-Automation
en: Rhein-Nadel-Automation

  • 0 likes
  • 0 comments
  • 0 repins
de: Gurtförderer 40 - C4N - Mittenantrieb
en: Belt conveyor C4N - Center drive

  • 0 likes
  • 0 comments
  • 0 repins
de: BVL - Vibrationsbunker
en: BVL - Vibrating Hoppers

  • 0 likes
  • 0 comments
  • 0 repins
fr: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
en: BENE INOX - Stainless steel valves, pipes and fittings

  • 0 likes
  • 0 comments
  • 0 repins
fr: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
en: BENE INOX - Stainless steel valves, pipes and fittings

  • 0 likes
  • 0 comments
  • 0 repins
de: FG INOX
es: FG INOX
fr: FG INOX
en: FG INOX
it: FG INOX

  • 0 likes
  • 0 comments
  • 0 repins
de: Einfache Kettenräder ASA 40 - Kettenräder für Rollenketten - DIN 8188 - ISO 606 - ANSI B 29.1
en: Simplex sprockets ASA 40 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1

  • 0 likes
  • 0 comments
  • 0 repins
es: HSV - Valvula de corredera
zh: HSV - 手滑阀
en: HSV - Hand Slide Valve
ja: HSV - ハンドスライドバルブ
zh_TW: HSV - 手滑閥
it: HSV - Valvole a corsoio

  • 0 likes
  • 0 comments
  • 0 repins
de: Zahnriemenräder für Taperbuchsen H100 - Zahnriemenräder für Taperbuchsen- ISO 5294
en: Timing belt pulleys for taper bushes H100 - Timing belt pulleys for taper bushes - ISO 5294

  • 0 likes
  • 0 comments
  • 0 repins
de: I.4RBRF - Industrieventile Einteilige Kugelhähne GAZ BSP mit reduziertem Durchgang, beidseitig Innengewinde 800 LBS PN55 Edelstahl 316
es: I.4RBRF - Válvulas industriales Válvulas de bola Monobloques hembra / hembra Gas BSP paso reducido 800 LBS PN55 acero inoxidable 316
fr: I.4RBRF - Vannes à boisseaux sphériques Monoblocs Femelles / Femelles Gaz BSP passage réduit 800 LBS PN55 inox 316
en: I.4RBRF - MONOBLOC BSP FEMALE / FEMALE REDUCE BORE 800 LBS NP 55 Stainless steel 316
it: I.4RBRF - Valvole industriali Valvole a sfera Monoblocco Femmina / Femmina Gas BSP passaggio ridotto 800 LBS PN55 acciaio inossidabile 316

  • 0 likes
  • 0 comments
  • 0 repins
de: SRFP/NL FR - Standard Gummiräder, Lenkrolle Typ "NL" mit Rückenloch mit Feststeller
es: SRFP/NL FR - Ruedas de goma estandard, soporte giratorio tipo "NL" con taladro pasador con freno
fr: SRFP/NL FR - Roues en caoucthouc standard, montures pivotantes à oueil type "NL" avec blocage
en: SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" with brake
it: SRFP/NL FR - Ruote in gomma standard, supporto rotante a foro passante tipo "NL" con freno

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto