powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Tomáš Zákoucký

  • 0 likes
  • 234 views
  • 3 pins

created June 8, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
en: Model 62113 - Welding liner - Stainless steel 304 - 316L
fr: Modèle 62113 - Douille lisse à souder - Inox 304 - 316L

  • 0 likes
  • 0 comments
  • 0 repins
de: I.RCAM - Schnellkupplungen / Camlock-Adapter Adapter mit Außengewinde Typ F Edelstahl 316
en: I.RCAM - Quick couplings / Cam & groove adapters F - TYPE MALE ADAPTERS Stainless steel 316
it: I.RCAM - Raccordi rapidi / Raccordi Camlock Adattatori maschio tipo F acciaio inossidabile 316
fr: I.RCAM - Raccords rapides / Adapteurs à came mâles type F inox 316
es: I.RCAM - Racores rápidos / Racores con leva Adaptadores macho tipo F acero inoxidable 316

  • 0 likes
  • 0 comments
  • 0 repins
de: 632
ru: 632
en: 632
zh: 632