powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ NARENDER SAINI

  • 0 likes
  • 448 views
  • 21 pins

created June 3, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Standardverschraubungen Reihe "A"
es: Standard fitting A
fr: Raccords Série A
en: Standard fitting A
it: Raccordi standard A

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
de: THK
zh: THK
en: THK CO.,LTD.
ja: THK株式会社
ko: THK

  • 0 likes
  • 0 comments
  • 0 repins
de: Elesa+Ganter
es: Elesa+Ganter
zh: Elesa+Ganter
tr: Elesa+Ganter
en: Elesa+Ganter
ru: Elesa+Ganter
cs: Elesa+Ganter
pl: Elesa+Ganter

  • 0 likes
  • 0 comments
  • 0 repins
de: Kompakttyp - Superschwerlasttyp SHS-LR
zh: 紧凑式-超重负荷型SHS-LR型
en: Compact Type - Ultra Heavy Load SHS-LR
ja: コンパクトタイプ-超重荷重形 SHS-LR形
ko: 콤팩트 타입 초중하중형 SHS-LR형

  • 1 like
  • 0 comments
  • 0 repins
fr: Modèle 5341 - Manchon SW - Inox 304 L - 316 L
en: Model 5341 - Coupling SW - Stainless steel 304L - 316L

  • 1 like
  • 0 comments
  • 0 repins
en: Coupling
ja: ソケット

  • 1 like
  • 0 comments
  • 0 repins
en: Socket Cap
ja: キャップ

  • 0 likes
  • 0 comments
  • 0 repins
de: O-RING - O-RING
fr: O-RING - O-RING
en: O-RING - O-RING

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 809 - Sicherungsscheiben für Wellen lose (DIN 6799), schwarz
fr: BN 809 - Circlips for shafts bulk (DIN 6799), black
en: BN 809 - Circlips for shafts bulk (DIN 6799), black

  • 0 likes
  • 0 comments
  • 0 repins
en: Bearings units and housings

  • 0 likes
  • 0 comments
  • 0 repins
de: 3.90/3.91 inch - MUFFE
es: 3.90/3.91 inch - MANGUITO ENCHUFE
fr: 3.90/3.91 inch - MANCHON
en: 3.90/3.91 inch - SOCKET
it: 3.90/3.91 inch - MANICOTTO
nl: 3.90/3.91 inch - SOK

  • 0 likes
  • 0 comments
  • 0 repins
de: Standardverschraubungen Reihe "A"
es: Standard fitting A
fr: Raccords Série A
en: Standard fitting A
it: Raccordi standard A

  • 0 likes
  • 0 comments
  • 0 repins
de: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
es: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
pt: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
zh: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
tr: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
fr: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
en: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
ru: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
cs: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
it: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
nl: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)
pl: Amarex KRT D Installation Pump - Stationary dry installation, vertical (S1 duty)

  • 0 likes
  • 0 comments
  • 0 repins
en: ASOH
ja: アソー株式会社

  • 0 likes
  • 0 comments
  • 0 repins
en: Tapered Thread Fittings

  • 1 like
  • 0 comments
  • 0 repins
de: I.2T - Rohrverbindungen Serie 3000 NPT T-Stücke mit Innengewinde Edelstahl 304L oder Edelstahl 316L
es: I.2T - Racores Serie 3000 NPT Tes hembra acero inoxidable 304L acero inoxidable 316L
fr: I.2T - Raccords Série 3000 NPT Tés femelles inox 304L Inox 316L
en: I.2T - 3000 lbs Forged fittings NPT FEMALE TEES Stainless steel 304L or 316L
it: I.2T - Raccordi Serie 3000 NPT Raccordi a T femmina acciaio inossidabile 304L acciaio inossidabile 316L

  • 0 likes
  • 0 comments
  • 0 repins
de: HBLFSNK6, HBLFSNE6 - Verbinder mit Lasche - Für Aluminiumprofile Serie HFS6 30/60mm quadratisch
ko: HBLFSNK6, HBLFSNE6 - 돌기붙이브라켓-HFS6시리즈30/60각알루미늄 프레임용
ja: HBLFSNK6, HBLFSNE6 - 突起付ブラケット-HFS6シリーズ30・60角アルミフレーム用
en: HBLFSNK6, HBLFSNE6 - Brackets with Tab - For HFS6 Series Aluminum Frames 30/60 Square
it: HBLFSNK6, HBLFSNE6 - Staffe con aletta - Per profilati in alluminio serie HFS6 30/60mm
fr: HBLFSNK6, HBLFSNE6 - Supports avec plaquette-Pour la série HFS6 profilés carrés en aluminium 30/60
zh: HBLFSNK6, HBLFSNE6 - 带突起支架 HFS6系列 边长30·60铝合金型材用

  • 0 likes
  • 0 comments
  • 0 repins
de: HBLFSNK6, HBLFSNE6 - Verbinder mit Lasche - Für Aluminiumprofile Serie HFS6 30/60mm quadratisch
ko: HBLFSNK6, HBLFSNE6 - 돌기붙이브라켓-HFS6시리즈30/60각알루미늄 프레임용
ja: HBLFSNK6, HBLFSNE6 - 突起付ブラケット-HFS6シリーズ30・60角アルミフレーム用
en: HBLFSNK6, HBLFSNE6 - Brackets with Tab - For HFS6 Series Aluminum Frames 30/60 Square
it: HBLFSNK6, HBLFSNE6 - Staffe con aletta - Per profilati in alluminio serie HFS6 30/60mm
fr: HBLFSNK6, HBLFSNE6 - Supports avec plaquette-Pour la série HFS6 profilés carrés en aluminium 30/60
zh: HBLFSNK6, HBLFSNE6 - 带突起支架 HFS6系列 边长30·60铝合金型材用

  • 0 likes
  • 0 comments
  • 0 repins
ja: 90W
en: 90W
zh: 90W