powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ daniel daniel

  • 0 likes
  • 529 views
  • 45 pins

created March 28, 2019 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Federn
es: Resortes
fr: Ressorts
en: Springs

  • 0 likes
  • 0 comments
  • 0 repins
fr: Anneaux de levage
en: Hoisting

  • 0 likes
  • 0 comments
  • 0 repins
en: Townley Drop Forge

  • 0 likes
  • 0 comments
  • 0 repins
zh: TCC81 - 重型旋转吊点/旋转吊钩·螺栓固定型
en: TCC81 - Heavy duty lifting point / swivel hook ?¡è bolted type

  • 0 likes
  • 0 comments
  • 0 repins
en: Columbia Pneumatic Hoists HD Series

  • 0 likes
  • 0 comments
  • 0 repins
en: Brackets & Kits – Tool Specific

  • 0 likes
  • 0 comments
  • 0 repins
en: Round sight glasses for welding in_1

  • 0 likes
  • 0 comments
  • 0 repins
de: FATH
es: FATH
zh: FATH
fr: FATH
en: FATH
cs: FATH
it: FATH
ro: FATH
hu: FATH
nl: FATH
sk: FATH
pl: FATH

  • 0 likes
  • 0 comments
  • 0 repins
en: Power Chuck

  • 0 likes
  • 0 comments
  • 0 repins
en: JRTF047 hollow shaft 35H7 standard size B5 flange mounted (type F I)

  • 0 likes
  • 0 comments
  • 0 repins
en: Arag

  • 0 likes
  • 0 comments
  • 0 repins
en: Vetus Hatches and Portholes Marex Boat Windows

  • 0 likes
  • 0 comments
  • 0 repins
en: Storz Loks – 1040-6

  • 0 likes
  • 0 comments
  • 0 repins
de: 05 C-Teile ohne Norm
en: 05 C-Parts without standard

  • 0 likes
  • 0 comments
  • 0 repins
es: Accesorios con junta
fr: Raccords assainissement
en: Fittings for sewage system
it: Raccorderia fognatura

  • 0 likes
  • 0 comments
  • 0 repins
en: Hose fittings
ja: ホース継手

  • 0 likes
  • 0 comments
  • 0 repins
de: SNWHAD - Sanitary Adapter Fittings - Hose Adapter
zh: SNWHAD - 食品级清洁转换接头 - 软管型
fr: SNWHAD - Sanitary Adapter Fittings - Hose Adapter
en: SNWHAD - Sanitary Adapter Fittings - Hose Adapter
ja: SNWHAD - サニタリー変換継手 - ホースタイプ
it: SNWHAD - Sanitary Adapter Fittings - Hose Adapter
ko: SNWHAD - 위생변환조인트 -호스타입-

  • 0 likes
  • 0 comments
  • 0 repins
de: EXMAR
es: EXMAR
en: EXMAR

  • 0 likes
  • 0 comments
  • 0 repins
fr: 01 - Industrie
en: 01 - Industry

  • 0 likes
  • 0 comments
  • 0 repins
de: Manuelle Schnellspanner
tr: Manuel Bağlantı Elemanları
en: Manual toggle clamps

  • 0 likes
  • 0 comments
  • 0 repins
en: Tube End Grips

  • 0 likes
  • 0 comments
  • 0 repins
de: Verbindungselemente, Sonstige
es: Joining elements, other
fr: Joining elements, other
en: Joining elements, other
cs: Joining elements, other
it: Joining elements, other

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 914 - Klappsplinten (~DIN 11023), verzinkt-gelb
fr: BN 914 - Linch pins (~DIN 11023), zinc plated yellow
en: BN 914 - Linch pins (~DIN 11023), zinc plated yellow

  • 0 likes
  • 0 comments
  • 0 repins
en: Eaton PowerSource

  • 0 likes
  • 0 comments
  • 0 repins
en: Prince

  • 0 likes
  • 0 comments
  • 0 repins
en: PONAR Wadowice

  • 0 likes
  • 0 comments
  • 0 repins
en: Duplomatic
ru: Дупломатик
it: Duplomatic

  • 0 likes
  • 0 comments
  • 0 repins
en: Duplomatic
ru: Дупломатик
it: Duplomatic

  • 0 likes
  • 0 comments
  • 0 repins
de: Fabory
fr: Fabory
en: Fabory
nl: Fabory

  • 0 likes
  • 0 comments
  • 0 repins
en: ASPFL Steel Plate Flange Units (Oval)
ja: 鋼板製ひしフランジ形ユニット ASPFL形 / 円筒穴形、止ねじ式

  • 0 likes
  • 0 comments
  • 0 repins
en: AYF 502 602 - Oval flanged ball bearing units, for high temperature applications

  • 0 likes
  • 0 comments
  • 0 repins
zh: 滑轮
en: Pulley & Sheaves
ja: プーリー

  • 0 likes
  • 0 comments
  • 0 repins
en: Air Vend Hose Reels

  • 0 likes
  • 0 comments
  • 0 repins
en: DWK-O 18 HD

  • 0 likes
  • 0 comments
  • 0 repins
en: Stainless steel vane motors

  • 0 likes
  • 0 comments
  • 0 repins
en: ETA-45 Pin Mount Trolley

  • 0 likes
  • 0 comments
  • 0 repins
en: Columbia Pneumatic Hoists HD Series

  • 0 likes
  • 0 comments
  • 0 repins
zh: Beam Bed - Beam Bed
en: Beam Bed - Beam Bed

  • 0 likes
  • 0 comments
  • 0 repins
de: Fold - Falttor
fr: Fold - Porte à empilage
en: Fold - Folding door
nl: Fold - Vouwdeur

  • 0 likes
  • 0 comments
  • 0 repins
en: Trustile

  • 0 likes
  • 0 comments
  • 0 repins
en: Seps2bim

  • 0 likes
  • 0 comments
  • 0 repins
de: Rohrbogen 45° - HoKa Rohrbogen mit Muffen 45°
fr: Coude 45° - HoKa Coudes avec manchons 45°
en: Moulded 45° bend - HoKa Bend with sockets 45°

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 914 - Klappsplinten (~DIN 11023), verzinkt-gelb
fr: BN 914 - Linch pins (~DIN 11023), zinc plated yellow
en: BN 914 - Linch pins (~DIN 11023), zinc plated yellow

  • 0 likes
  • 0 comments
  • 0 repins
de: EXMAR
es: EXMAR
en: EXMAR

  • 1 like
  • 0 comments
  • 0 repins
de: Würth
es: Wuerth
fr: Wuerth
en: Wuerth
cs: Wuerth
it: Wuerth