powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ huaili li

  • 0 likes
  • 1076 views
  • 4 pins

created September 23, 2014 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Milwaukee Valve - BA 450 - Ball Valves - BA 450 - 1-BA-450
  • 0 likes
  • 0 comments
  • 0 repins
EN: Buerkert - 2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded port connection G, NPT, RC
DE: Bürkert - 2000-MUFFE - 2/2-Wege-Schraegsitzventil mit Gewindemuffe G, NPT, RC
  • 0 likes
  • 0 comments
  • 0 repins
EN: Festo - Barbed fittings
DE: Festo - Stecknippel-Verschraubungen
IT: Festo - Raccordi filettati a nipplo spinato
FR: Festo - Raccords cannelés
ES: Festo - Racores de boquilla
PT: Festo - Conexões rápidas com espigão
SK: Festo - Spojky s nátrubkami
HU: Festo - Csatlakozó csőcsonkok
SL: Festo - Natični priključki
RU: Festo - Ниппельные штуцеры
JA: Festo - バーブニップル
KO: Festo - 바브 피팅
ZH: Festo - 倒钩式接头
PL: Festo - Złącza z końcówkami nasadkowymi
TR: Festo - Çengelli rakorlar
  • 0 likes
  • 0 comments
  • 0 repins
EN: Airtac
EN: Airtac
ZH: Airtac
IT: Airtac
ES: Airtac
JA: Airtac