powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ tranthong huynh

  • 0 likes
  • 1635 views
  • 49 pins

created November 5, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: EC001456 - Relaissockel
en: EC001456 - Relay socket
nl: EC001456 - Relaisvoet

  • 0 likes
  • 0 comments
  • 0 repins
en: Bearing Units
ja: ベアリングユニット

  • 0 likes
  • 0 comments
  • 0 repins
en: Bearing Units
ja: ベアリングユニット

  • 0 likes
  • 0 comments
  • 0 repins
en: Aluminium Profile Accessories

  • 0 likes
  • 0 comments
  • 0 repins
es: Cilindro estandar
zh: 标准气缸系列
en: Standard Cylinder
ja: 標準シリンダ
zh_TW: 標準氣缸系列
it: Cilindro standard

  • 0 likes
  • 0 comments
  • 0 repins
en: NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
it: NMRV - Motoriduttore a vite senza fine con predisposizione per attacco motore PAM e manicotto

  • 0 likes
  • 0 comments
  • 0 repins
zh: 脚座安装
en: Foot mount
ja: 脚取付型

  • 0 likes
  • 0 comments
  • 0 repins
de: Pinet
fr: Pinet
en: Pinet

  • 0 likes
  • 0 comments
  • 0 repins
zh: 防尘防水电动机 FPW系列
en: Watertight, Dust-Resistant Motor FPW Series
ja: 防塵・防水モーター FPWシリーズ

  • 0 likes
  • 0 comments
  • 0 repins
de: SKINTOP (red. Pg) - Kabelverschraubung Kunststoff mit reduziertem Dichteinsatz und PG Anschlussgewinde
zh: SKINTOP (red. Pg) - 带减少密封插件和 PG 连接螺纹的塑料电缆接头
en: SKINTOP (red. Pg) - Cable gland plastic with reduced sealing employment and PG connecting thread

  • 0 likes
  • 0 comments
  • 0 repins
en: Flange mount
ja: フランジ取付型

  • 0 likes
  • 0 comments
  • 0 repins
fr: Modèle 63476 - Raccord clamp DIN/métrique complet - Inox 316L - Joint EPDM
en: Model 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel 316L

  • 0 likes
  • 0 comments
  • 0 repins
de: Movopart® MF-Lineareinheiten - Riemenantrieb - Linearantriebssysteme mit Riemenantrieb
es: Unidades lineales Movopart® MF, transmisión con correa - Sistemas de movimiento lineal con transmisión con correa
pt: Unidades lineares Movopart® MF de acionamento por correia - Sistemas de movimento linear com Acionamento por correia
zh: Movopart® MF 直线单元 皮带驱动n - Linear Motion Systems 带 皮带驱动
fr: Unités linéaires Movopart® MF avec entraînement par courroie - Systèmes de mouvement linéaire avec entraînement par courroie
en: Movopart® MF Linear Units Belt Driven - Linear Motion Systems with Belt Drive

  • 0 likes
  • 0 comments
  • 1 repin
zh: HAM31 - 手轮·背面波纹手轮
en: HAM31 - Hand wheel ??¨¨ back corrugated hand wheel

  • 0 likes
  • 0 comments
  • 0 repins
de: Aluprofil mk 2040.41 - Aluminium Konstruktionsprofil Serie 40
es: Perfil de aluminio mk 2040.41 - Perfiles de Construcción Serie 40
fr: Profilé en Aluminium mk 2040.41 - Profilés de Construction Serie 40
en: Aluminium Profile mk 2040.41 - Aluminium Construction Profiles Series 40

  • 0 likes
  • 0 comments
  • 0 repins
zh: KSV16 - 输送机支座 弧三角型
en: KSV16 - Conveyor support arc triangle

  • 0 likes
  • 0 comments
  • 0 repins
de: Einfache Rollenketten Bea ISO - Rollenketten Europäischer Standard - DIN 8187 - ISO 606
en: Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 606

  • 0 likes
  • 0 comments
  • 0 repins
de: Kettenräder - Kettenräder für Einfach-Rollenketten
en: Sprockets - Sprockets for simplex roller chains

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 20069 - Sterngriffe mit Gewindestift Stahl verzinkt (Elesa® VCT.p SOFT), schwarz matt
fr: BN 20069 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VCT.p SOFT), black, matte finish
en: BN 20069 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VCT.p SOFT), black, matte finish

  • 0 likes
  • 0 comments
  • 0 repins
en: Mold and die springs Blue mm - Medium duty (color coded blue)-Metric

  • 0 likes
  • 0 comments
  • 0 repins
en: Visible Hinge Exposed Hinge by Tai Sam Hinge Manufacturers

  • 0 likes
  • 0 comments
  • 0 repins
es: Bushing J Metric - QD Bushing
fr: Bushing J Metric - QD Bushing
en: Bushing J Metric - QD Bushing

  • 0 likes
  • 0 comments
  • 0 repins
de: Lenkrolle (B) mit Feststellung - LH-SPO 125 K-3-ST
es: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
fr: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST
en: Swivel Caster (B) with Total-Lock - LH-SPO 125 K-3-ST

  • 0 likes
  • 0 comments
  • 0 repins
en: Sumitomo Heavy Industries, Ltd
ja: 住友重機械工業株式会社

  • 0 likes
  • 0 comments
  • 0 repins
en: NTN Corporation
ja: NTN株式会社

  • 0 likes
  • 0 comments
  • 0 repins
en: EQP Global

  • 0 likes
  • 0 comments
  • 0 repins
fr: Pieds charges moyennes
en: Machine support, medium loads

  • 0 likes
  • 0 comments
  • 0 repins
es: Base múltiple
zh: 底座
en: Manifold
ja: マニホールド
zh_TW: 底座
it: Basi multiple per elettrovalvole

  • 0 likes
  • 0 comments
  • 0 repins
zh: Shielded Type ZZ
en: Shielded Type ZZ
ja: シールド形 ZZ
ko: 씰드형 ZZ

  • 0 likes
  • 0 comments
  • 0 repins
de: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
es: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
fr: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
en: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
it: P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304

  • 0 likes
  • 0 comments
  • 0 repins
es: Tubo conector
zh: 管接头
en: Tube Connector
ja: 管継手
zh_TW: 管接頭
it: Tubo connettore

  • 0 likes
  • 0 comments
  • 0 repins
de: Bock- und Lenkrollen Typ B
es: Ruedas fijas y orientables tipo B
fr: Fixed and Swivel Casters Type B
en: Fixed and Swivel Casters Type B

  • 0 likes
  • 0 comments
  • 0 repins
de: System Components
en: System Components

  • 1 like
  • 0 comments
  • 0 repins
zh: FA工厂自动化零件
en: yhd_fa

  • 2 likes
  • 0 comments
  • 0 repins
de: P.PCCR_I - Schellen CLAMP geschmiedet mit Einfachgelenk Edelstahl 304
es: P.PCCR_I - Racores CLAMP ISO Abrazaderas CLAMP forjadas articulación sencilla acero inoxidable 304
fr: P.PCCR_I - Colliers CLAMP ISO forgés simple articulation inox 304
en: P.PCCR_I - ISO CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
it: P.PCCR_I - Raccordi CLAMP ISO Morsetti di serraggio CLAMP forgiati a singolo snodo acciaio inossidabile 304

  • 1 like
  • 0 comments
  • 0 repins
de: Type A DIN 3760 TSS Bauform TRA - Radial Wellendichtring TRA
en: TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA

  • 1 like
  • 0 comments
  • 0 repins
de: Zahnriemenräder mit Vorbohrung L100 - Zahnriemenräder- ISO 5294
es: Timing belt pulleys with pilot bore L100 - Timing belt pulleys - ISO 5294
fr: Timing belt pulleys with pilot bore L100 - Timing belt pulleys - ISO 5294
en: Timing belt pulleys with pilot bore L100 - Timing belt pulleys - ISO 5294
it: Pulegge dentate foro iniziale L100 - Pulegge dentate per cinghie positive - ISO 5294

  • 0 likes
  • 0 comments
  • 0 repins
en: Plastic Pull Handles - Through Hole Angled Arch

  • 0 likes
  • 0 comments
  • 0 repins
de: BN 1940 - Augenschrauben (DIN 444 B), 4.6, verzinkt-blau
fr: BN 1940 - Eye bolts (DIN 444 B), 4.6, zinc plated blue
en: BN 1940 - Eye bolts (DIN 444 B), 4.6, zinc plated blue

  • 0 likes
  • 0 comments
  • 0 repins
de: Sicherungsbleche
es: Safety plates
fr: Safety plates
en: Safety plates
cs: Safety plates
it: Safety plates

  • 0 likes
  • 0 comments
  • 0 repins
en: R 53 Snap rings for spindles - DME - DIN 471

  • 0 likes
  • 0 comments
  • 0 repins
de: Lebensmittel
es: Sector agroalimentario
fr: Agro-alimentaire
en: Food industry
it: Agroalimentare

  • 0 likes
  • 0 comments
  • 0 repins
de: AC Induction Motor - Flange Mount - Electric Motors
en: AC Induction Motor - Flange Mount - Electric Motors

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 472 Federstahl - blank - Sicherungsringe für Bohrungen
es: DIN 472 Acero de muelles - sin baño - Anillos de seguridad para taladros
fr: DIN 472 acier à ressort - poli - Bague d'arrêt pour alésage
en: DIN 472 spring steel - lumenized - Retaining rings for bores
cs: DIN 472 spring steel - lumenized - Retaining rings for bores
it: DIN 472 acciaio per molle - grezzo - Anelli elastici di sicurezza interni per fori

  • 0 likes
  • 0 comments
  • 0 repins
zh: Cylindrical Bore
en: Cylindrical Bore
ja: 円筒穴
ko: 원통 홀

  • 0 likes
  • 0 comments
  • 0 repins
de: Einfach-Rollenketten - Einfach-Rollenketten nach ISO 606 (Europäische Bauart)
en: Simplex roller chains - Simplex roller chains according to ISO 606 (European type)

  • 0 likes
  • 0 comments
  • 0 repins
zh: Tsubakimoto Chain Co.
en: Tsubakimoto Chain Co.
ja: 株式会社椿本チエイン
ko: Tsubakimoto Chain Co.

  • 0 likes
  • 0 comments
  • 0 repins
zh: 底脚安装
en: Foot mount
ja: 脚取付
ko: 풋마운트

  • 1 like
  • 0 comments
  • 0 repins
en: 02 - Food and beverage, pharmaceutics and cosmetics
fr: 02 - Agro-alimentaire