powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Christian May

  • 0 likes
  • 152 views
  • 2 pins

created July 19, 2018 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
cs: DIN 125 A (ISO 7089) - A2 - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
de: DIN 125 A (ISO 7089) - A2 - Scheiben, Produktklasse A, bis Härte 250 HV, vorzugsweise für Sechskantschrauben und -muttern, Form A
en: DIN 125 A (ISO 7089) - A2 - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
it: DIN 125 A (ISO 7089) - A2 - Rondelle, classe di prodotto A, durezza fino a 250 HV, principalmente per viti testa esagonale e dadi esagonali, forma A
fr: DIN 125 A (ISO 7089) - A2 - Rondelle,lasse A, dureté jusqu'à 250 HV, principalement pour vis et écrou hexagonal, Forme A
es: DIN 125 A (ISO 7089) - A2 - Arandelas, categoría de productos A, hasta dureza 250 HV,con preferencia para tornillos y tuercas hexagonales, forma A

  • 1 like
  • 0 comments
  • 0 repins
cs: Hexagon nut
de: Sechskantmutter
en: Hexagon nut
it: Hexagon nut
fr: Hexagon nut
es: Hexagon nut