powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ william janampa ishtay

  • 0 likes
  • 79 views
  • 1 pin

created May 21, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 2093 A - plain - Disc spring washer
DE: Würth - DIN 2093 A - blank - Tellerfeder
IT: Wuerth - DIN 2093 A - grezzo - Disc spring washer
FR: Wuerth - DIN 2093 A - brut - Disc spring washer
ES: Wuerth - DIN 2093 A - Sin baño - Disc spring washer
CS: Wuerth - DIN 2093 A - plain - Disc spring washer