powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ DAVID MORENO

  • 0 likes
  • 340 views
  • 2 pins

created March 22, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: DIN 933 (ISO 4017) - A2 - Sechskantschrauben mit Gewinde bis Kopf, Produktklassen A und B
es: DIN 933 (ISO 4017) - A2 - Tornillos hexagonales con rosca entera, categorías de producto A y B
fr: DIN 933 (ISO 4017) - A2 - Vis à tête hexagonale entièrement filetées
en: DIN 933 (ISO 4017) - A2 - Hexagon set screws with thread to head, product classes A and B
cs: DIN 933 (ISO 4017) - A2 - Hexagon set screws with thread to head, product classes A and B
it: DIN 933 (ISO 4017) - A2 - Vite a testa esagonale con filettatura fino alla testa,Prodotto classe A ed B

  • 0 likes
  • 0 comments
  • 0 repins
en: Modèle 5629 - Collet embouti ISO épaisseur 2 mm - Inox 1.4307 - 1.4404
fr: Modèle 5629 - Collet embouti ISO épaisseur 2 mm - Inox 1.4307 - 1.4404