powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Gotthard Schulte-Tigges

  • 0 likes
  • 174 views
  • 1 pin

created March 20, 2018 in Uncategorized

Board Content

  • 1 like
  • 0 comments
  • 0 repins
EN: Wuerth - DIN 934 (ISO 4032) - A2 - Hexagon nuts
DE: Würth - DIN 934 (ISO 4032) - A2 - Sechskantmuttern
IT: Wuerth - DIN 934 (ISO 4032) - A2 - Dadi esagonali
FR: Wuerth - DIN 934 (ISO 4032) - A2 - Ecrous hexagonaux
ES: Wuerth - DIN 934 (ISO 4032) - A2 - Tuerca hexagonal
CS: Wuerth - DIN 934 (ISO 4032) - A2 - Matice šestihranná