powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ Maurizio Ciceri

  • 0 likes
  • 209 views
  • 4 pins

created March 19, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
EN: Misumi - SGPPEH, SUPESH - High Pressure Joints - Identical Diameter Type - Elbow
EN: Misumi - SGPPEH, SUPESH - High Pressure Joints - Identical Diameter Type - Elbow
EN: Misumi - SGPPEH, SUPESH - 高壓用接頭 - 同徑型 - L字型
EN: Misumi - SGPPEH, SUPESH - High Pressure Joints - Identical Diameter Type - Elbow
JA: Misumi - SGPPEH, SUPESH - 高圧用継手 - 同径タイプ - エルボ
ZH: Misumi - SGPPEH, SUPESH - 高压用接头 同径型 弯头
KO: Misumi - SGPPEH, SUPESH - 고압용이음 - 동직경형 - 엘보
DE: Misumi - SGPPEH, SUPESH - Hochdruckverbindungen - Ausführung mit gleichem Ø - Kniestück
FR: Misumi - SGPPEH, SUPESH - Joints haute pression-Type à diamètre identique-Coude
IT: Misumi - SGPPEH, SUPESH - Giunti ad alta pressione - Diametro uguale - Gomito

  • 0 likes
  • 0 comments
  • 0 repins
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
EN: Misumi - SGPPT, SUTPT - 鋼管用接頭 - 同徑型 - T型
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
JA: Misumi - SGPPT, SUTPT - 鋼管用継手 - 同径タイプ - ティ
ZH: Misumi - SGPPT, SUTPT - 钢管用接头 同径型 三通接头
KO: Misumi - SGPPT, SUTPT - 강관용조인트 - 동일직경형 - t
DE: Misumi - SGPPT, SUTPT - Stahlrohrfittings - gerader Verbinder mit Gewinde - T-Stück
FR: Misumi - SGPPT, SUTPT - Raccords de tuyau en acier-Joint droit-Raccord en T
IT: Misumi - SGPPT, SUTPT - Raccordi per tubi in acciaio - Giunto dritto - A T

  • 0 likes
  • 0 comments
  • 0 repins
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
EN: Misumi - SGPPT, SUTPT - 鋼管用接頭 - 同徑型 - T型
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
JA: Misumi - SGPPT, SUTPT - 鋼管用継手 - 同径タイプ - ティ
ZH: Misumi - SGPPT, SUTPT - 钢管用接头 同径型 三通接头
KO: Misumi - SGPPT, SUTPT - 강관용조인트 - 동일직경형 - t
DE: Misumi - SGPPT, SUTPT - Stahlrohrfittings - gerader Verbinder mit Gewinde - T-Stück
FR: Misumi - SGPPT, SUTPT - Raccords de tuyau en acier-Joint droit-Raccord en T
IT: Misumi - SGPPT, SUTPT - Raccordi per tubi in acciaio - Giunto dritto - A T

  • 0 likes
  • 0 comments
  • 0 repins
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
EN: Misumi - SGPPT, SUTPT - 鋼管用接頭 - 同徑型 - T型
EN: Misumi - SGPPT, SUTPT - Steel Pipe Fittings - Thread Straight Joint - Tee
JA: Misumi - SGPPT, SUTPT - 鋼管用継手 - 同径タイプ - ティ
ZH: Misumi - SGPPT, SUTPT - 钢管用接头 同径型 三通接头
KO: Misumi - SGPPT, SUTPT - 강관용조인트 - 동일직경형 - t
DE: Misumi - SGPPT, SUTPT - Stahlrohrfittings - gerader Verbinder mit Gewinde - T-Stück
FR: Misumi - SGPPT, SUTPT - Raccords de tuyau en acier-Joint droit-Raccord en T
IT: Misumi - SGPPT, SUTPT - Raccordi per tubi in acciaio - Giunto dritto - A T