powered by CADENAS

Board Info

Board Options

Social Share

Board Details

3D CAD MODELS @ MICHELE BARILE

  • 0 likes
  • 668 views
  • 18 pins

created February 7, 2018 in Uncategorized

Board Content

  • 0 likes
  • 0 comments
  • 0 repins
de: Misumi
zh: Misumi
fr: Misumi
en: Misumi
ja: Misumi
it: Misumi
ko: Misumi

  • 0 likes
  • 0 comments
  • 0 repins
de: FG INOX
es: FG INOX
fr: FG INOX
en: FG INOX
it: FG INOX

  • 0 likes
  • 0 comments
  • 0 repins
de: Scharniere
es: Bisagras y conexiones
zh: 铰链及连接件
tr: Menteşeler ve bağlantılar
en: Hinges
ru: Петли
cs: Panty
pl: Zawiasy

  • 0 likes
  • 0 comments
  • 0 repins
de: Elesa+Ganter
es: Elesa+Ganter
zh: Elesa+Ganter
tr: Elesa+Ganter
en: Elesa+Ganter
ru: Elesa+Ganter
cs: Elesa+Ganter
pl: Elesa+Ganter

  • 0 likes
  • 0 comments
  • 0 repins
en: THERMIS

  • 0 likes
  • 0 comments
  • 0 repins
en: TECOFI

  • 0 likes
  • 0 comments
  • 0 repins
sl: VZBM-M - Kroglična pipa
pt: VZBM-M - válvula de esfera
fr: VZBM-M - robinet à boisseau sphérique
ru: VZBM-M - Шаровой кран
ja: VZBM-M - ボールバルブ
it: VZBM-M - valvola a sfera
ko: VZBM-M - 볼 밸브
sk: VZBM-M - Guľový ventil
de: VZBM-M - Kugelhahn
es: VZBM-M - válvula de bola
zh: VZBM-M - 球阀
tr: VZBM-M - Küresel vana
en: VZBM-M - ball valve
hu: VZBM-M - gömbcsap
pl: VZBM-M - Zawór kulowy

  • 0 likes
  • 0 comments
  • 0 repins
de: Metalwork
es: Metalwork
fr: Metalwork
en: Metalwork
it: Metalwork

  • 0 likes
  • 0 comments
  • 0 repins
de: Metalwork
es: Metalwork
fr: Metalwork
en: Metalwork
it: Metalwork

  • 0 likes
  • 0 comments
  • 0 repins
de: Lebensmittel
es: Sector agroalimentario
fr: Agro-alimentaire
en: Food industry
it: Agroalimentare

  • 0 likes
  • 0 comments
  • 0 repins
de: Alfa Laval
en: Alfa Laval

  • 0 likes
  • 0 comments
  • 0 repins
EN: SKF - Seals

  • 0 likes
  • 0 comments
  • 0 repins
EN: SKF - SKF

  • 1 like
  • 0 comments
  • 0 repins
EN: Blickle - Blickle
DE: Blickle - Blickle

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - 01 - Threaded pipe fittings
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 01 - Accessoires de tuyauterie filetés

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - 01 - Bends to be weld
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - 01 - Coudes à souder ISO et métriques

  • 0 likes
  • 0 comments
  • 0 repins
EN: Elesa - Elesa
IT: Elesa - Elesa
FR: Elesa - Elesa

  • 0 likes
  • 0 comments
  • 0 repins
EN: BENE INOX - Stainless steel valves, pipes and fittings - BENE INOX - Stainless steel valves, pipes and fittings
FR: BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie - BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie