3D CAD MODELS- GN 324 - Handrer,schwarz, kunststoffbeschichtet, ohne Nabennut, Form R, mit drehbarem Griff
de: GN 324 - Handräder,schwarz, kunststoffbeschichtet, ohne Nabennut, Form R, mit drehbarem Griff
es: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
zh: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
tr: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
en: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
ru: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
cs: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle
pl: GN 324 - Handwheels, matt black plastic coated, without keyway, Type R, with revolving handle