3D CAD MODELS- BN 661 - Senkschrauben mit Kreuzschlitz Phillips Form H (DIN 965 A; ~ISO 7046-2), INOX A2
de: BN 661 - Senkschrauben mit Kreuzschlitz Phillips Form H (DIN 965 A; ~ISO 7046-2), INOX A2 fr: BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~ISO 7046-2), stainless steel A2 en: BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~ISO 7046-2), stainless steel A2