powered by CADENAS

Manual

Manual

3.3.11.3.3.  Logo
  • Using the checkbox you can turn the logo on and off.

  • With Browse ... you adjust the desired logo.

  • Size (in percent of entire face)

  • Transparency: (100% is invisible)

  • Scale

    Via Scale you control the calculation mode for the logo size.

    • Window vertical

      The logo size is calculated from window height.

    • Window horizontal

      The logo size is calculated from window width.

    • Smaller of vertical/horizontal

      The logo size is calculated from the smaller window height and width.

    • Larger of vertical/horizontal

      The logo size is calculated from the larger window height and width.

  • Corner

    You can assign a reference point for the positioning of a corner or central point.

  • Distance type

    The selection under Distance type controls the reference value of Distance corner horizontal and Distance corner vertical. This is helpful for logos with large deviations of height and width.

    • Window size

      The vertical distance is calculated via the window height and the horizontal distance over the window width.

    • Logo size X and Y

      The vertical distance is calculated via the logo height and the horizontal distance over the logo width.

    • Logo size X

      The vertical as well as the horizontal distance are calculate from the logo width.

    • Logo size Y

      The vertical as well as the horizontal distance are calculated from logo height.

  • Distance corner horizontal

  • Distance corner vertical