Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
The single parts of the connection are connected to a system of rules of conditions. In other words, the respectively displayed parts and values are only valid based on the previously selected. Invalid parts and values are not even displayed. The adjustment occurs in real time. Already selected parts are fixed and identified with the filter symbol .
Blind hole - or through-hole connection
- Blind hole or through-hole connections can simply and easily be configured.
In each CAD system, a simple dialog helps detecting the wall thicknesses of the part(s) and the insertion point of the connection.
Then PARTdataManager opens with the Connection dialog and offers only such connections that apply to the dimensions of the parts/assemblies to be connected.
Specifications of connection elements
You insert nuts, washers or lock washers and determine whether a countersink needs to be inserted.
Automatic calculation of optimal connection elements
The optimal connection elements are automatically suggested for the available standards (possibly filtered).
All connection elements can be looked at individually in the CAD
During transfer of connection to the CAD system, all connection elements are generated individually and can therefore also be looked at individually.
The complete feature tree and the sketches used are also available in the CAD system.
When PARTsolutions is used with an ERP integration (link database) both complete screw connections and the single connection components can be linked with ERP information.
Furthermore displayed status lights help you to quickly find released connection components.