powered by CADENAS

Manual

Manual

3.1.7.1.9. Additional information /-functions

Columns with linked documents or additional functions

Some tables contain columns with additional parts information. Mostly this are documents in the form of text, image or Internet file formats. Also possible are linked programs which can be called via this way.

These columns are marked with an icon .

When clicking on the button, a PDF with additional part information is opened for example

When clicking on the button, a PDF with additional part information is opened for example