powered by CADENAS

Manual

Manual

2.5.3.1. Standard information

[Note] Note

By clicking on a link you can jump into the according section of the documentation. Return to the starting point via Alt + <-.

Toolbar with Assembly Design

Toolbar with Assembly Design

Toolbar with Part Design

Toolbar with Part Design

Icon

Tooltip

Description

Insert 3D

PARTdataManager start and transferring 3D parts from PARTsolutions to CATIA V5.

Seamless

Seamless integration of the PARTsolutions standard and supplier parts library

Search for unmachined parts Detect fitting unmachined parts for the production of finished parts or finished parts which can be produced from a certain unmachined part

Replace

PARTsolutions part is replaced by another part

Repeat

Lastly added part is inserted one more time

Load PS3 File

Load PS2/3 file

Script

Run script

Model2PARTcloud.net Upload model to PARTcloud

Release License

Explicitly release PARTsolutions export license (only relevant at Floating licensing).

GeoSearch

Seamless is started and a geometric search executed.

Connections

Connections section in PARTdataManager is opened

Settings

Call up PARTadmin in order to change configuration files

Licenses

Show PARTsolutions license information

Support

PARTsolutions system information dialog box is opened

Help

PARTsolutions program help is opened

About

Version information about interface and CADENAS web addresses are displayed.