powered by CADENAS

Manual

Manual

4.11.3.3.  Further number generations based on the example of the default setting

The numbers are set consecutively, independent of settings for special catalogs or directories.

Prefix and postfix are set specifically according to the setting in PARTadmin in the configuration fileerpcustom.cfg.

Standard part: Number 00000, 00001, 00002, 00005

Standard part: Number 00000, 00001, 00002, 00005

Supplier catalog part: 00003, 00004

Supplier catalog part: 00003, 00004

The parts with counters 00000, 00001 and 00002 were set consecutively in the standard parts catalog.

Afterwards, the counters 00003 and 00004 were set in the supplier catalog.

Then the counter 00005 is again inserted into the standard parts catalog.