powered by CADENAS

Manual

Manual

2.2.1.8. Use macros

You can collect a sequence of instructions or declarations under a macro name, in order to execute these with one simple command (instead of the single commands) .

Example from the configuration file $CADENAS_SETUP/ifnxteamcenter.cfg:

Macro to encode the part name:

_ENCODE_PARTNAME=Application.GetObject("iface.teamcenter").EncodePartName

Instead of using "Application.GetObject("iface.teamcenter").EncodePartName" you can simply execute "zb _ENCODE_PARTNAME".

Excerpt from $CADENAS_SETUP/ifacecommon.cfg:

[Macros]
_CALCNAME=GetObject("iface.calcnameservice")
_FORMAT_DOC=GetObject("iface.calcnameservice").start("DOC").Format
_FORMAT_0=GetObject("iface.calcnameservice").start(0).Format
_METAOBJ=GetObject("iface.metaoptionservice").GetObj()
_METAOBJ_ROOT=GetObject("iface.metaoptionservice").GetRoot()
; Macro to decrypt a password.
_DECRYPT_PW=getObject("iface.passwordService").decryptPassword
; Macro to start a ChainCall
_START_CHAINCALL=meta_plm.startChainCall().chainCall
; Maco to get the active iface module
_ACTIVE_IF_MODULE=getObject("pdm.ManagerService").getActiveIfaceModule()
; Macro to get the active iface item (InterfaceInfoC)
_ACTIVE_IFACE_ITEM=GetObject("pdm.ManagerService").GetActiveIfaceItem()
; Macro to get the current CAD name
_CURRENT_CAD_NAME=GetObject("pdm.ManagerService").GetActiveIfaceItem().getCurrentCadname()
;Macro to get the TeamcenterHookService object.
_TC_HOOK_SERVICE=teamcenter_public_api.getTeamcenterPublic().PDMHookservice("9.1")
;Macro to get the value of a specific Creationoption. Only works in CreationOptions !
_CREATION_OPTION(=context.getGlobalOption("CreationOptions",

Basically it is recommended to declare encompassing used macros in ifacecommon.cfg, otherwise in the respective specific configuration file.