powered by CADENAS

Social Share

Droid (robot) (8202 views - Science Fiction - Fantasy - Cartoon)

A droid is a fictional robot possessing some degree of artificial intelligence in the Star Wars science fiction franchise. Coined by special effects artist John Stears, the term is a clipped form of "android", a word originally reserved for robots designed to look and act like a human. The word "droid" has been a registered trademark of Lucasfilm Ltd since 1977.
Go to Article

Explanation by Hotspot Model

Droid (robot)

Droid (robot)

A droid is a fictional robot possessing some degree of artificial intelligence in the Star Wars science fiction franchise. Coined by special effects artist John Stears, the term is a clipped form of "android",[1] a word originally reserved for robots designed to look and act like a human.[2] The word "droid" has been a registered trademark of Lucasfilm Ltd since 1977.[3][4][5][6]

Star Wars

The franchise, which began with the 1977 film Star Wars: Episode IV – A New Hope, features a variety of droids designed to perform specific functions.

Protocol droid

A protocol droid specializes in translation, etiquette and cultural customs, and is typically humanoid in appearance.[7] The most notable example is C-3PO, introduced in Star Wars and featured in all sequels and prequels.[8] 4-LOM is a protocol droid turned bounty hunter who responds to Darth Vader's call to capture the Millennium Falcon in The Empire Strikes Back (1980).[9][10] TC-14 is a droid with feminine programming that appears in Star Wars: Episode I – The Phantom Menace (1999),[11] and ME-8D9 is an "ancient protocol droid of unknown manufacture" that resides and works as a translator at Maz Kanata’s castle on Takodana in the 2015 Star Wars: The Force Awakens.[12]

Astromech droid

An astromech droid is one of a series of "versatile utility robots generally used for the maintenance and repair of starships and related technology".[13] These small droids usually possess "a variety of tool-tipped appendages that are stowed in recessed compartments".[13] R2-D2 is an astromech droid introduced in 1977's Star Wars and featured in all subsequent films.[14] The malfunctioning droid R5-D4 also makes a brief appearance in Star Wars.[15] U9-C4 is a timid droid sent on a mission with D-Squad, an all-droid special unit in Star Wars: The Clone Wars,[16] C1-10P is an oft-repaired, "outmoded" astromech who is one of the Star Wars Rebels regular characters,[17] and BB-8 is the astromech droid of X-wing fighter pilot Poe Dameron in The Force Awakens.[18]

Battle droid

A battle droid is a class of military robot in the Star Wars prequel trilogy of films (1999–2005) and the Star Wars: The Clone Wars TV series (2008–14), used as an easily controlled alternative to human soldiers.[19] The tall, thin B1 model resembles the Geonosian race, who designed the droids, and are known to "suffer programming glitches that manifest as personality quirks".[19] The droideka is a three-legged heavy infantry unit with twin blasters and the ability to generate a force shield and transform into a disk shape.[20] Multiple other types of specialized battle droids have been featured in the films and the TV series.[21]

HK-47 is a humanoid soldier robot, designed as a violent killer, which first appeared in the 2003 video game Star Wars: Knights of the Old Republic.[22]

Other droids

Star Wars: The Clone Wars has featured WAC-47, a "pit droid" programmed as a pilot and sent on a mission with the all-droid special unit D-Squad,[23] and AZI-3, a medical droid serving the cloners of Kamino who helps uncover the secret of Order 66.[24] The 2015 young adult novel Moving Target: A Princess Leia Adventure by Cecil Castellucci and Jason Fry introduces the droid PZ-4CO, to whom Leia Organa dictates her memoirs.[25][26] PZ-4CO also appears in The Force Awakens (2015).[27] In the 2016 film Rogue One, K-2SO is an Imperial enforcer droid reprogrammed by the Rebel Alliance.[28]

First usage

The term "Droid" was first used in the science fiction story "Robots of the World! Arise!" by Mari Wolf, published in If: Worlds of Science Fiction in July 1952.

Jack shook his head. "It's crazy. They're swarming all over Carron City. They're stopping robots in the streets--household Robs, commercial Droids, all of them."[29]
— Mari Wolf, "Robots of the World! Arise!"

Lucasfilm registered "droid" as a trademark in 1977.[3][4][6]

Trademark use

The term "Droid" has been used by Verizon Wireless under licence from Lucasfilm, for their line of smartphones based on the Android operating system. Motorola's late-2009 Google Android-based cell phone is called the Droid. This line of phone has been expanded to include other Android-based phones released under Verizon, including the HTC Droid Eris, the HTC Droid Incredible, Motorola Droid X, Motorola Droid 2, and Motorola Droid Pro.[30] The term was also used for the Lucasfilm projects EditDroid, a non-linear editing system, and SoundDroid, an early digital audio workstation.

See also



This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Science Fiction - Fantasy - Cartoon

3d,starwars,startreck,odysee 2000,science fiction,future,movie, superman,batman,south gate,superhero,harry potter,knight rider,cartoon,comic