powered by CADENAS

Social Share

扬程 (12141 views - Tooling)

扬程是单位重量液体通过泵所获得的能量。泵的扬程包括吸程在内,近似为泵出口和入口压力差。又称为水头(hydraulic head)或落差。 扬程用H表示,单位为米(m)。泵的压力用P表示,单位为MPa(兆帕) H=P/(ρg) 如P为1 kg/cm2,ρ(水)為1000 kg/m3 则H=(1 kg/cm2)/(1000 kg/m3) H=(1 kg/cm2)/(1000 kg/m3)=(10000 kg/m2)/(1000 kg/m3)=10 m 1 MPa=10 kg/cm2 得H=(P2-P1)/(ρg) =ΔP/(ρg) (P2=出口压力P1=进口压力ΔP=压力差)
Go to Article

Explanation by Hotspot Model

扬程

扬程

扬程是单位重量液体通过所获得的能量。泵的扬程包括吸程在内,近似为泵出口和入口压力差。又称为水头(hydraulic head)或落差

扬程用H表示,单位为米(m)。泵的压力用P表示,单位为MPa(兆帕)

H=P/(ρg)

如P为1 kg/cm2,ρ(水)為1000 kg/m3

则H=(1 kg/cm2)/(1000 kg/m3)

H=(1 kg/cm2)/(1000 kg/m3)=(10000 kg/m2)/(1000 kg/m3)=10 m

1 MPa=10 kg/cm2

得H=(P2-P1)/(ρg) =ΔP/(ρg)

(P2=出口压力P1=进口压力ΔP=压力差)

參見

Template:Aquiferproperties

註釋



This article uses material from the Wikipedia article "扬程", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Tooling

tooling,tool,drill,cam,manufacturing