powered by CADENAS

Social Share

Collar (jewelry) (4842 views - Jewelry)

In jewelry, a collar is an ornament for the neck. Collar is an older word for necklace, and is usually reserved today for a necklace that lies flat to the body rather than hanging freely. In contemporary fine jewelry, collar necklaces are 14 inches in chain length. In street fashion, collars are more commonly referred to as dog collars. Dog collars are associated with the punk scene and the BDSM scene. Specifically, collar may refer to: One of the insignia of an Order of Knighthood.See:Collar (Order of Knighthood) A wide choker popular in the Edwardian period (also called a dog collar); the style was introduced by Princess (later, Queen) Alexandra of Denmark who wore it to hide a scar on her neck. The various livery collars or chains of office worn by officers of state in England and the United Kingdom. Any massive necklace of the sixteenth century or earlier.
Go to Article

Explanation by Hotspot Model

Collar (jewelry)

Collar (jewelry)

Collar (jewelry)

In jewelry, a collar is an ornament for the neck.

Collar is an older word for necklace, and is usually reserved today for a necklace that lies flat to the body rather than hanging freely.

In contemporary fine jewelry, collar necklaces are 14 inches in chain length. In street fashion, collars are more commonly referred to as dog collars. Dog collars are associated with the punk scene and the BDSM scene.[1]

Specifically, collar may refer to:

  1. ^ citation needed




This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Jewelry

3D, jewellery,jewelry