powered by CADENAS

Social Share

Captive fastener (8848 views - Mechanical Engineering)

Captive fasteners are an engineered class of fastener designed for a permanent hold (captivation) within a target assembly or housing, including upon servicing. They provide a secure joining, and avoid fastener loss or damage that might be caused by a loose part. A Captive fastener is often made with thread locking, press-fitting, or broaching to accomplish an anchor-hold within a larger assembly housing. However, a captive fastener may also be melded with the material into which it is joined, either through cold forming or welding.
Go to Article

Captive fastener

Captive fastener

Captive fasteners are an engineered class of fastener designed for a permanent hold (captivation) within a target assembly or housing, including upon servicing. They provide a secure joining, and avoid fastener loss or damage that might be caused by a loose part.

A Captive fastener is often made with thread locking, press-fitting, or broaching to accomplish an anchor-hold within a larger assembly housing. However, a captive fastener may also be melded with the material into which it is joined, either through cold forming or welding.[1][2]

  1. ^ Machinery's Handbook. industrialpress.com. 
  2. ^ "Industrial Fasteners Institute (IFI)". indfast.org. 


This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Example Part

Mechanical Engineering

AutoCAD, SolidWorks, Autodesk Inventor, FreeCAD, Catia, Siemens NX, PTC Creo, Siemens Solid Edge, Microstation, TurboCAD, Draftsight, IronCAD, Spaceclaim, VariCAD, OnShape, IntelliCAD,T-FLEX, VariCAD, TenadoCAD, ProgeCAD, Cadra, ME10, Medusa, Designspark, KeyCreator, Caddy, GstarCAD, Varimetrix, ASCON Kompas-3D, Free Download, Autocad, 2D Library, DXF, DWG, 2D drawing, 3D digital library, STEP, IGES, 3D CAD Models, 3D files, CAD library, 3D CAD files, BeckerCAD, MegaCAD, Topsolid Missler, Vero VisiCAD, Acis SAT, Cimatron, Cadceus, Solidthinking, Unigraphics, Cadkey, ZWCAD, Alibre, Cocreate, MasterCAM, QCAD.org, QCAD, NanoCAD