powered by CADENAS

Social Share

巴氏合金 (30752 views - Material Database)

No description available
Go to Article

巴氏合金

巴氏合金

巴氏合金(Babbitt metal)是具有减摩特性的基和轴承合金。由美国人巴比特发明而得名。因其呈白色,又称白合金。主要合金成分是锡、铅、。锑、铜,用以提高合金强度硬度。巴氏合金的组织特点是,在软相基体上均匀分布着硬相质点,软相基体使合金具有非常好的嵌藏性、顺应性和抗咬合性,并在磨合后,软基体内凹,硬质点外凸,使滑动面之间形成微小间隙,成为贮油空间和润滑油通道,利于减摩;上凸的硬质点起支承作用,有利于承载。巴氏合金除制造滑动轴承外,因其质地软、强度低,常将其丝或粉喷涂在钢等基体上制成轴瓦使用。巴氏合金分锡基(见锡合金)和铅基合金两种。后者含锑10%~20%,锡5 %~15%,为防止成分偏析和细化晶粒,还常加入少量的。铅基合金的强度和硬度比锡基合金低,耐蚀性也差。


41xx steelAL-6XNAlGaAlloy 20鋁鎳鈷合金Alumel鋁合金Aluminium bronzeAluminium-lithium alloy汞齊Argentium sterling silverArsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅BrightrayBritannia silver青铜Bulat steelCalamine brass铸铁CelestriumChinese silverChromelChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCrown goldCrucible steelCunife白铜Cymbal alloys大馬士革鋼Devarda's alloyDoré bullion杜拉鋁Dutch metal电工钢琥珀金Elektron (alloy)ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGoloidGuanín (bronze)Gum metalGunmetalHaynes InternationalHepatizonHiduminium高速鋼High-strength low-alloy steelHydronalium英高鎳合金不變鋼Iron–hydrogen alloyItalmaKanthal (alloy)Kovar镁铝合金Magnox (alloy)MangalloyManganin马氏体时效钢Marine grade stainless马氏体不锈钢MegalliumMelchior (alloy)MercuryMischmetalMolybdochalkosMonelΜ合金Muntz metalMushet steelNichromeNickel hydrideNickel silverNickel titaniumNicrosilNisil北歐金Ormolu透磁合金Phosphor bronze生鐵Pinchbeck (alloy)塑料Platinum sterlingPlexiglasPlutonium–gallium alloyPseudo palladiumReynolds 531銠金礦Rose's metal釤鈷磁鐵Sanicro 28Scandium hydrideShakudōShibuichiSilver steel钠钾合金銲料Speculum metalSpiegeleisenSpring steelStaballoy不鏽鋼StelliteSterling silver钢结构超導磁率合金Surgical stainless steelTerfenol-DTerneTibetan silverTitanium alloyTi Beta-C.Titanium gold氢化钛氮化钛TombacTool steelTumbagaType metal維塔立合金耐候钢伍德合金烏茲鋼Y alloyZeron 100Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "巴氏合金", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material