powered by CADENAS

Social Share

氢化钛 (25828 views - Material Database)

氢化钛(TiH2)是一种钛元素和氢元素形成的金属氢化物。它化学性质比较活泼,需保存在远离高温和强氧化剂处。 因为在空气中较稳定,它也可以被用于制备氢气和氢氧化钛。它可以由氢气与金属钛直接反应获得。300℃以上时,金属钛能可逆地吸收氢,最终形成化学式为TiH2的化合物。如果加热到1000℃以上,氢化钛将完全分解为钛和氢气。在足够高的温度下,钛氢合金与氢气处于平衡状态,此时氢气的分压是金属中氢含量和温度的函数。氢化钛还存在成分可变、Ti-H间距不同的结构很复杂的缺氢相,这些缺氢相近年来得到广泛的研究,因为它们可用于制作缓冲器、反射器或高温防护装备,还有可能用于移动式的核反应堆。 氢化钛与高氯酸钾一起用作烟花爆竹的点火剂和闪光粉。它还在生产发泡金属的工艺中用作发泡剂。 钛的其他含氢化合物有TiHCl3。人们认为这是齐格勒-纳塔催化剂催化烯烃加聚反应的中间体。据报道这是一种不稳定的液体,Ti-H键的伸缩振动频率约为1600cm-1。但它至今还未被分离出来。
Go to Article

氢化钛

氢化钛

氢化钛
氢化钛[1]
别名 氢化钛(II),二氢化钛
识别
CAS号 7704-98-5
PubChem 197094
RTECS XR2130000
性质
化学式 TiH2
摩尔质量 49.883 g·mol⁻¹
外观 深灰色粉末
密度 3.75 g/cm3
熔点 450°C时分解
溶解性 不溶于水
结构
晶体结构 萤石型(立方),cF12
空间群 Fm3m, No. 225
危险性
欧盟分类 未提及
NFPA 704
1
1
2
 
自燃温度 342 °C
若非注明,所有数据均出自一般条件(25 ℃,100 kPa)下。

氢化钛TiH2)是一种钛元素和氢元素形成的金属氢化物。它化学性质比较活泼,需保存在远离高温和强氧化剂处。

因为在空气中较稳定,它也可以被用于制备气和氢氧化钛。它可以由氢气与金属钛直接反应获得。300℃以上时,金属钛能可逆地吸收氢,最终形成化学式为TiH2的化合物。如果加热到1000℃以上,氢化钛将完全分解为钛和氢气。在足够高的温度下,钛氢合金与氢气处于平衡状态,此时氢气的分压是金属中氢含量和温度的函数。氢化钛还存在成分可变、Ti-H间距不同的结构很复杂的缺氢相,这些缺氢相近年来得到广泛的研究,因为它们可用于制作缓冲器、反射器或高温防护装备,还有可能用于移动式的核反应堆[2]

氢化钛与高氯酸钾一起用作烟花爆竹点火剂闪光粉。它还在生产发泡金属的工艺中用作发泡剂

钛的其他含氢化合物有TiHCl3。人们认为这是齐格勒-纳塔催化剂催化烯烃加聚反应的中间体。据报道这是一种不稳定的液体,Ti-H键的伸缩振动频率约为1600cm-1。但它至今还未被分离出来。[3]

参考资料

  1. ^ Lide, David R., Handbook of Chemistry and Physics 87, Boca Raton, FL: CRC Press: 4–91, 1998, ISBN 0-8493-0594-2 
  2. ^ Greenwood, N. N.; Earnshaw, A. (1997). Chemistry of the Elements, 2nd Edition, Oxford:Butterworth-Heinemann. ISBN 0-7506-3365-4.
  3. ^ 张青莲. 《无机化学丛书》第八卷:钛分族、钒分族、铬分族. 北京: 科学出版社. : P21. ISBN 7-03-002238-6. 

41xx steelAL-6XNAlGaAlloy 20鋁鎳鈷合金Alumel鋁合金Aluminium bronzeAluminium-lithium alloy汞齊Argentium sterling silverArsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅BrightrayBritannia silver青铜Bulat steelCalamine brass铸铁CelestriumChinese silverChromelChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCrown goldCrucible steelCunife白铜Cymbal alloys大馬士革鋼Devarda's alloyDoré bullion杜拉鋁Dutch metal电工钢琥珀金Elektron (alloy)ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGoloidGuanín (bronze)Gum metalGunmetalHaynes InternationalHepatizonHiduminium高速鋼High-strength low-alloy steelHydronalium英高鎳合金不變鋼Iron–hydrogen alloyItalmaKanthal (alloy)Kovar镁铝合金Magnox (alloy)MangalloyManganin马氏体时效钢Marine grade stainless马氏体不锈钢MegalliumMelchior (alloy)MercuryMischmetalMolybdochalkosMonelΜ合金Muntz metalMushet steelNichromeNickel hydrideNickel silverNickel titaniumNicrosilNisil北歐金Ormolu透磁合金Phosphor bronze生鐵Pinchbeck (alloy)塑料Platinum sterlingPlexiglasPlutonium–gallium alloyPseudo palladiumReynolds 531銠金礦Rose's metal釤鈷磁鐵Sanicro 28Scandium hydrideShakudōShibuichiSilver steel钠钾合金銲料Speculum metalSpiegeleisenSpring steelStaballoy不鏽鋼StelliteSterling silver钢结构超導磁率合金Surgical stainless steelTerfenol-DTerneTibetan silverTitanium alloyTi Beta-C.TombacTool steelTumbagaType metal維塔立合金耐候钢伍德合金烏茲鋼Y alloyZeron 100Titanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "氢化钛", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material