powered by CADENAS

Social Share

超導磁率合金 (11924 views - Material Database)

超導磁率合金(supermalloy)是一種由75%的鎳、20%的鐵和5%的鉬形成的合金。 超導磁率合金是軟磁性材料,其電阻率為0.6 Ω·mm2/m。超合金的磁導率非常高,約800000 N/A2,而其矯頑力非常低。超導磁率合金可用在無線電工程、電話及遥控机械学儀器中。
Go to Article

超導磁率合金

超導磁率合金

超導磁率合金(supermalloy)是一種由75%的、20%的和5%的形成的合金

超導磁率合金是軟磁性材料,其電阻率為0.6 Ω·mm2/m[1]。超合金的磁導率非常高,約800000 N/A2,而其矯頑力非常低。超導磁率合金可用在無線電工程、電話及遥控机械学儀器中。

參考資料


41xx steelAL-6XNAlGaAlloy 20鋁鎳鈷合金Alumel鋁合金Aluminium bronzeAluminium-lithium alloy汞齊Arsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅Brightray青铜Bulat steelCalamine brass铸铁CelestriumChinese silverChromelChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCrown goldCrucible steelCunife白铜Cymbal alloys大馬士革鋼Devarda's alloy杜拉鋁Dutch metal电工钢琥珀金Elektron (alloy)ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminium高速鋼High-strength low-alloy steelHydronalium英高鎳合金不變鋼Iron–hydrogen alloyItalmaKanthal (alloy)Kovar镁铝合金Magnox (alloy)MangalloyManganin马氏体时效钢Marine grade stainless马氏体不锈钢MegalliumMelchior (alloy)MercuryMolybdochalkosMonelΜ合金Muntz metalMushet steelNichromeNickel silverNickel titaniumNicrosilNisil北歐金Ormolu透磁合金Phosphor bronze生鐵Pinchbeck (alloy)塑料PlexiglasReynolds 531銠金礦Rose's metalSanicro 28ShakudōSilver steel銲料Speculum metalSpiegeleisenSpring steelStaballoy不鏽鋼Stellite钢结构Surgical stainless steelTerneTombacTool steelTumbagaType metal維塔立合金耐候钢伍德合金烏茲鋼Y alloyZeron 100Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "超導磁率合金", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material