powered by CADENAS

Social Share

Nisil (9094 views - Material Database)

Nisil is an alloy of nickel (95.5% wt.) and silicon (4.4% wt.) with traces of Mg (0.1% wt.). Nisil melts at 1341 - 1420 °C and has a density of 8.58 g/cm³, a Temperature resistance of 0.365 Ω⋅mm2/m at 20 °C. It is often used in conjunction with Nicrosil in type N thermocouples. In this use, it serves as the negative leg of the thermocouple. It can not be exposed to sulphur-containing gases.
Go to Article

Nisil

Nisil

Nisil is an alloy of nickel (95.5% wt.) and silicon (4.4% wt.) with traces of Mg (0.1% wt.).

Nisil melts at 1341 - 1420 °C and has a density of 8.58 g/cm³, a Temperature resistance of 0.365 Ω⋅mm2/m at 20 °C.

It is often used in conjunction with Nicrosil in type N thermocouples. In this use, it serves as the negative leg of the thermocouple. It can not be exposed to sulphur-containing gases.


41xx steelAL-6XNAlGaAlloy 20鋁鎳鈷合金Alumel鋁合金Aluminium bronzeAluminium-lithium alloy汞齊Arsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅Brightray青铜Bulat steelCalamine brass铸铁CelestriumChinese silverChromelChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCrown goldCrucible steelCunife白铜Cymbal alloys大馬士革鋼Devarda's alloy杜拉鋁Dutch metal电工钢琥珀金Elektron (alloy)ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGuanín (bronze)GunmetalHaynes InternationalHepatizonHiduminium高速鋼High-strength low-alloy steelHydronalium英高鎳合金不變鋼Iron–hydrogen alloyItalmaKanthal (alloy)Kovar镁铝合金Magnox (alloy)MangalloyManganin马氏体时效钢Marine grade stainless马氏体不锈钢MegalliumMelchior (alloy)MercuryMolybdochalkosMonelMuntz metalMushet steelNichromeNickel silverNicrosil北歐金OrmoluPhosphor bronze生鐵Pinchbeck (alloy)塑料PlexiglasReynolds 531銠金礦Rose's metalSanicro 28ShakudōSilver steel銲料Speculum metalSpiegeleisenSpring steelStaballoy不鏽鋼Stellite钢结构Surgical stainless steelTerneTombacTool steelTumbagaType metal維塔立合金耐候钢伍德合金烏茲鋼Y alloyZeron 100Nickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material