powered by CADENAS

Social Share

Sanicro 28 (9090 views - Material Database)

Alloy 28 or Sanicro 28 (trade name) is an alloy of iron which contains nickel and chromium. It is a material often used to withstand corrosion from oxidation, rusting. It is especially resistant to sulphuric acid and phosphoric acid. They are typically used by natural gas and oil transportation, Nuclear fuel transportation, acid manufacturing and transportation services. Composition
Go to Article

Sanicro 28

Sanicro 28

Alloy 28[1] or Sanicro 28[2][3] (trade name) is an alloy of iron which contains nickel and chromium. It is a material often used to withstand corrosion from oxidation, rusting. It is especially resistant to sulphuric acid and phosphoric acid. They are typically used by natural gas and oil transportation, Nuclear fuel transportation, acid manufacturing and transportation services.

Composition

Weight% Ni Fe Cr Mo Cu C Mn S Si
Alloy 28 30-32 21-22 26-28 3-4 0.6-1.4 0.02 2 0.03 0.70

See also


41xx steelAL-6XNAlGaAlloy 20鋁鎳鈷合金鋁合金Aluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅青铜Bulat steelCalamine brass铸铁CelestriumChinese silverChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCrown goldCrucible steelCunife白铜Cymbal alloys大馬士革鋼Devarda's alloy杜拉鋁Dutch metal电工钢琥珀金ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGuanín (bronze)GunmetalHepatizonHiduminium高速鋼High-strength low-alloy steelHydronalium不變鋼Iron–hydrogen alloyItalmaKanthal (alloy)Kovar镁铝合金MangalloyManganin马氏体时效钢Marine grade stainless马氏体不锈钢MegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalMushet steelNichromeNickel silver北歐金OrmoluPhosphor bronze生鐵Pinchbeck (alloy)塑料PlexiglasReynolds 531銠金礦Rose's metalShakudōSpeculum metalSpiegeleisenSpring steelStaballoy不鏽鋼Stellite钢结构TombacTumbaga維塔立合金伍德合金Y alloySurgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material