powered by CADENAS

Social Share

Celestrium (14346 views - Material Database)

Celestrium is a trademark of a type of an austenitic stainless steel used in jewelry. It resembles white gold, but is cheaper and more durable. Celestrium is strong, resistant to chemical reaction, and easy to maintain. The same or similar alloys are marketed as white ultrium, in particular when used for class rings.
Go to Article

Celestrium

Celestrium

Celestrium is a trademark of a type of an austenitic stainless steel used in jewelry. It resembles white gold, but is cheaper and more durable. Celestrium is strong, resistant to chemical reaction, and easy to maintain. The same or similar alloys are marketed as white ultrium, in particular when used for class rings.[1][2]

  1. ^ http://www.balfour.com/support/faq/rings/
  2. ^ "What is celestrium?". Reference. Retrieved 2017-04-08. 



41xx steelAL-6XNAlGa鋁鎳鈷合金鋁合金Aluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅青铜Bulat steelCalamine brass铸铁Chinese silverChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCrown goldCrucible steelCunife白铜Cymbal alloys大馬士革鋼Devarda's alloy杜拉鋁Dutch metal电工钢琥珀金ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGuanín (bronze)GunmetalHepatizonHiduminium高速鋼High-strength low-alloy steelHydronalium不變鋼Iron–hydrogen alloyItalmaKanthal (alloy)Kovar镁铝合金MangalloyManganin马氏体时效钢MegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalMushet steelNichromeNickel silver北歐金OrmoluPhosphor bronze生鐵Pinchbeck (alloy)塑料PlexiglasReynolds 531銠金礦Rose's metalShakudōSpeculum metalSpiegeleisenSpring steelStaballoy不鏽鋼Stellite钢结构TombacTumbaga維塔立合金伍德合金Y alloyAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material