powered by CADENAS

Social Share

不變鋼 (18711 views - Material Database)

不變鋼(又稱因瓦合金、恆範鋼、殷瓦钢)是一種鎳鋼合金,是含鎳元素量36%的特殊鋼,由於其膨脹係數極小,在极低温度到超过室温的温度范围内都能保持固定长度(这种特性也被称为因瓦效应),適合做測量元件。 因瓦合金是瑞士科學家夏爾·紀堯姆在1896年發明,他也因此獲得了1920年的諾貝爾物理學獎。
Go to Article

不變鋼

不變鋼

不變鋼(又稱因瓦合金恆範鋼殷瓦钢)是一種鎳鋼合金,是含元素量36%的特殊鋼,由於其膨脹係數極小,在极低温度到超过室温的温度范围内都能保持固定长度(这种特性也被称为因瓦效应),適合做測量元件。

因瓦合金是瑞士科學家夏爾·紀堯姆在1896年發明,他也因此獲得了1920年的諾貝爾物理學獎

因瓦效应

不變鋼在室温以上的环境下不膨胀,是由于合金里的原子半径小,处于不稳定状态的低自旋的铁原子密度随温度上升而增加,从而导致原子收缩;而另一方面温度升高使原子的热振动趋于剧烈,原子间的距离加大,以避免原子之间的碰撞。这两种效果在不變鋼中相互抵消,因此形成因瓦效应[1] 。而低温环境下的因瓦效应则主要是由于量子波动引起的[2]

相關條目

参考文献

  1. ^ 研究揭开因瓦合金低温不膨胀之谜. 科学网. 2011-08-06 [2011-08-08]. 
  2. ^ Yokoyama, Toshihiko; Eguchi, Keitaro. Anharmonicity and Quantum Effects in Thermal Expansion of an Invar Alloy. Physical Review Letters. NaN-NaN-NaN, 107 (6). doi:10.1103/PhysRevLett.107.065901. 

AlGa鋁鎳鈷合金鋁合金Aluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅青铜Calamine brassChinese silverChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCrown goldCunife白铜Cymbal alloysDevarda's alloy杜拉鋁Dutch metal琥珀金ElinvarFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouraniumField's metalFlorentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGuanín (bronze)GunmetalHepatizonHiduminiumHydronaliumItalma镁铝合金ManganinMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalNichromeNickel silver北歐金OrmoluPhosphor bronzePinchbeck (alloy)塑料Plexiglas銠金礦Rose's metalShakudōSpeculum metal不鏽鋼Stellite钢结构TombacTumbaga維塔立合金伍德合金Y alloy铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "不變鋼", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material