powered by CADENAS

Social Share

銠金礦 (11679 views - Material Database)

銠金礦(Rhodite),亦稱銠合金(英文:rhodian gold) ,為金的礦石,亦是金和銠的合金. 1825年墨西哥和哥倫比亞的礦石,金含量約34至43%。 此種合金易脆斷,密度為 15.5 - 16.8 g/cm³。
Go to Article

銠金礦

銠金礦

銠金礦(Rhodite),亦稱銠合金(英文:rhodian gold) ,為礦石,亦是金和合金. 1825年墨西哥哥倫比亞的礦石,金含量約34至43%。[1] 此種合金易脆斷密度為 15.5 - 16.8 g/cm³。

參見

  1. ^ Palache, C., Berman, H. & Frondel, C. (1944), The System of Mineralogy of James Dwight Dana and Edward Salisbury Dana, Yale University 1837-1892, Volume I: Elements, Sulfides, Sulfosalts, Oxides.
  2. ^ Rhodite on Mindat

AlGa鋁鎳鈷合金鋁合金Aluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅青铜Calamine brassChinese silverChromium hydride白金 (合金)康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy杜拉鋁Dutch metal琥珀金Florentine bronzeGalfenolGalinstanGilding metal玻璃GlucydurGuanín (bronze)GunmetalHepatizonHiduminiumHydronaliumItalma镁铝合金ManganinMegalliumMelchior (alloy)MercuryMolybdochalkosMuntz metalNichromeNickel silver北歐金OrmoluPhosphor bronzePinchbeck (alloy)塑料PlexiglasRose's metalShakudōSpeculum metal不鏽鋼Stellite钢结构TombacTumbaga維塔立合金伍德合金Y alloyCrown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "銠金礦", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material