Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
氢化亚铜 | |
---|---|
IUPAC名 氢化亚铜 | |
识别 | |
PubChem | 3335333 |
ChemSpider | 2582262 |
SMILES |
|
性质 | |
化学式 | HCu |
摩尔质量 | 64.55 g·mol−1 |
精确质量 | 63.937426111 g mol-1 |
若非注明,所有数据均出自一般条件(25 ℃,100 kPa)下。 |
氢化亚铜(化学式:CuH)是铜的二元氢化物。Cu-H键很弱因此这种化合物是不稳定的。[1][2]硫酸铜与次磷酸钠在少量硫酸存在的条件下反应得到这种红色沉淀。它受热就分解为金属铜和氢气。X射线衍射实验已经测定了它的晶体结构。[3]它与三苯基膦的加合物是有机化学中的斯瑞克试剂(英语:Stryker's reagent)。
This article uses material from the Wikipedia article "氢化亚铜", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material