powered by CADENAS

Social Share

康銅 (18397 views - Material Database)

康銅(英语:Constantan)是一種銅鎳合金,由55%的銅和45%鎳(Cu55Ni45)所組成,它的特性是不易隨溫度變化而改變其性質,且電阻率高。
Go to Article

康銅

康銅

康銅英语:Constantan)是一種合金,由55%的銅和45%鎳(Cu55Ni45)所組成,它的特性是不易隨溫度變化而改變其性質,且電阻率高。


鋁鎳鈷合金鋁合金Aluminium bronzeAluminium-lithium alloyArsenical bronzeArsenical copperBell metalBeryllium copperBillon (alloy)BirmabrightBismanol黃銅青铜Calamine brassChinese silverChromium hydride杜拉鋁Dutch metalFlorentine bronzeGilding metal玻璃GlucydurGuanín (bronze)GunmetalHiduminiumHydronaliumItalma镁铝合金MegalliumMercuryMuntz metalNichromeOrmoluPhosphor bronzePinchbeck (alloy)塑料PlexiglasRose's metalSpeculum metal不鏽鋼Stellite钢结构Tombac維塔立合金伍德合金Y alloy氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoySpiegeleisenBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "康銅", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material