Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
This article has multiple issues. Please help improve it or discuss these issues on the talk page. (Learn how and when to remove these template messages)
(Learn how and when to remove this template message)
|
Guanín was an alloy of copper, gold and silver,[1] similar to red gold, used in pre-Columbian central America. The name is borrowed from the Taíno,[2] who prized it for its reddish-purplish color and unique smell, and associated it with both worldly and supernatural power.[3]
It is a common misconception that pre-Columbian Americas lacked bronze and thus were not able to deploy hardened copper alloys. This misconception may well arise because tin, the common component of Eurasian bronze (although common in Bolivia), is rare in the Caribbean basin.
Notwithstanding, copper, iron, manganese, nickel, chromium, cobalt and zinc mixed into a matrix of iron sulfides and other metal sulfides including gold, cobalt and nickel are readily available, often glittering in as natural ores such as pyrite (fool's gold), the brassy golden yellow cubanite, and marcasite. Deposits of these ores are found on the surfaces of the formerly submerged karst rock formations of these islands.
Guanín may alternatively have been a manganese bronze.[citation needed] Today US "gold dollars" are made of an alloy of 88.5% copper, 6% zinc, 3.5% manganese and 2% nickel,[4] which may be similar to guanin, although nickel would not have been included in guanin due to its high melting point.
Columbus's report of metal axes in lands and seas of the Caribbean, although viewed skeptically by some, cannot be readily dismissed.[5] In this aforecited article, authors attribute this bronze to the Mayans. One might bear in mind the Mayans were trading contacts with the Taínos who used the word guanín to describe the copper-gold alloys they used for ornamental and religious purposes.[6] Additionally there were readily available natural deposits of the necessary ores (see above) in the Major Antilles. The existence of Pre-Columbian era metal tools in the Americas is now considered academic and historical "fact",[7] although the question remains as to which ethnicities, nations or civilizations used these objects. Thus classification of Taíno technological progress as merely Neolithic may well be an misinterpretation awaiting archeological resolution of Taíno use of guanín alloy tools.
This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
database,rohs,reach,compliancy,directory,listing,information,substance,material