powered by CADENAS

Social Share

Pinchbeck (alloy) (11810 views - Material Database)

Pinchbeck is a form of brass, an alloy of copper and zinc, mixed in proportions so that it closely resembles gold in appearance. It was invented in the 18th century by Christopher Pinchbeck, a London clockmaker. Since gold was only sold in 18-carat quality at that time, the development of pinchbeck allowed ordinary people to buy gold 'effect' jewellery on a budget. The inventor allegedly made pinchbeck jewellery clearly labelled as such. Pinchbeck jewellery was used in places like stagecoaches where there was a risk of theft. Later dishonest jewellers passed pinchbeck off as gold; over the years it came to mean a cheap and tawdry imitation of gold. Pinchbeck is typically composed of copper and zinc in ratios of 89% copper to 11% zinc; or 93% copper to 7% zinc.
Go to Article

Pinchbeck (alloy)

Pinchbeck (alloy)

Pinchbeck is a form of brass, an alloy of copper and zinc, mixed in proportions so that it closely resembles gold in appearance. It was invented in the 18th century by Christopher Pinchbeck, a London clockmaker. Since gold was only sold in 18-carat quality at that time, the development of pinchbeck allowed ordinary people to buy gold 'effect' jewellery on a budget. The inventor allegedly made pinchbeck jewellery clearly labelled as such. Pinchbeck jewellery was used in places like stagecoaches where there was a risk of theft. Later dishonest jewellers passed pinchbeck off as gold; over the years it came to mean a cheap and tawdry imitation of gold. [1]

Pinchbeck is typically composed of copper and zinc in ratios of 89% copper to 11% zinc; or 93% copper to 7% zinc.[2]

See also


鋁鎳鈷合金鋁合金Aluminium-lithium alloyArsenical copperBeryllium copperBillon (alloy)BirmabrightBismanol黃銅Calamine brassChinese silverChromium hydride杜拉鋁Dutch metalGilding metal玻璃HiduminiumHydronaliumItalma镁铝合金MegalliumMercuryMuntz metalNichrome塑料PlexiglasRose's metal不鏽鋼Stellite钢结构維塔立合金伍德合金Y alloyTombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoyBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material