powered by CADENAS

Social Share

Dutch metal (9594 views - Material Database)

Dutch metal is a form of brass. The alloy typically consists of 85-88% copper and zinc. It is also known by other names such as "Composition gold leaf", "Dutch gold", "Schlagmetal" and "Schlag leaf". It is very malleable and ductile and so can be beaten into very thin sheets. These sheets are sold for use as metal leaf or imitation gold leaf. The addition of arsenic produces an alloy with similar properties but coloured white.
Go to Article

Dutch metal

Dutch metal

Dutch metal is a form of brass. The alloy typically consists of 85-88% copper and zinc. It is also known by other names such as "Composition gold leaf", "Dutch gold", "Schlagmetal" and "Schlag leaf"[1].

It is very malleable and ductile and so can be beaten into very thin sheets. These sheets are sold for use as metal leaf or imitation gold leaf[2]. The addition of arsenic produces an alloy with similar properties but coloured white.

See also


鋁鎳鈷合金鋁合金Aluminium-lithium alloyArsenical copperBeryllium copperBillon (alloy)BirmabrightBismanol黃銅Calamine brassChinese silverChromium hydride杜拉鋁玻璃HiduminiumHydronaliumItalma镁铝合金MegalliumMercuryNichrome塑料PlexiglasRose's metal不鏽鋼Stellite钢结构維塔立合金伍德合金Y alloyGilding metalMuntz metalPinchbeck (alloy)Tombac青铜Aluminium bronzeArsenical bronzeBell metalFlorentine bronzeGlucydurGuanín (bronze)GunmetalPhosphor bronzeOrmoluSpeculum metal康銅氢化亚铜Copper–tungstenCorinthian bronzeCunife白铜Cymbal alloysDevarda's alloy琥珀金HepatizonManganinMelchior (alloy)Nickel silverMolybdochalkos北歐金ShakudōTumbagaAlGaGalfenolGalinstan白金 (合金)銠金礦Crown goldElinvarField's metalFernicoFerroalloyFerroceriumFerrochromeFerromanganeseFerromolybdenumFerrosiliconFerrotitaniumFerrouranium不變鋼铸铁Iron–hydrogen alloy生鐵Kanthal (alloy)KovarStaballoySpiegeleisenBulat steelCrucible steel41xx steel大馬士革鋼Mangalloy高速鋼Mushet steel马氏体时效钢High-strength low-alloy steelReynolds 531电工钢Spring steelAL-6XNCelestriumAlloy 20Marine grade stainless马氏体不锈钢Sanicro 28Surgical stainless steelZeron 100Silver steelTool steel耐候钢烏茲鋼銲料TerneType metalElektron (alloy)汞齊Magnox (alloy)AlumelBrightrayChromelHaynes International英高鎳合金MonelNicrosilNisilNickel titaniumΜ合金透磁合金超導磁率合金Nickel hydridePlutonium–gallium alloy钠钾合金MischmetalTerfenol-DPseudo palladiumScandium hydride釤鈷磁鐵Argentium sterling silverBritannia silverDoré bullionGoloidPlatinum sterlingShibuichiSterling silverTibetan silverTi Beta-C.Titanium alloy氢化钛Gum metalTitanium gold氮化钛巴氏合金Britannia metalPewterQueen's metalWhite metal氢化铀ZamakZirconium hydride甲烷Mezzanine原子金屬加工材料科学

This article uses material from the Wikipedia article "", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Material Database

database,rohs,reach,compliancy,directory,listing,information,substance,material